Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4037 - $0.4473 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.3887 - $0.4306 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0919 - $0.1018 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0797 - $0.0884 | 1 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.3612 - $0.4002 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1747 - $0.1935 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1041 - $0.1154 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0951 - $0.1054 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.3693 - $0.4091 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0894 - $0.099 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1224 - $0.1355 | 3500 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.2897 - $0.5338 | 3867 In stock |
|
Natural
|
HDPE
|
|
1.752 in
44.5 mm
|
||
| $0.1763 - $0.1953 | Request the lead time here |
No
|
Yellow
|
PE
|
0.538 in
13.7 mm
|
0.660 in
16.8 mm
|
||
| $0.1431 - $0.1585 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.2333 - $0.2584 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.2226 - $0.2466 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.1927 - $0.2135 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.3814 - $0.7025 | 1814 In stock |
|
Yellow
|
LDPE
|
|
|
||
| $0.2178 - $0.4011 | 16839 In stock |
|
Yellow
|
LDPE
|
|
|
||
| $0.4302 - $0.7924 | 5150 In stock |
|
Black
|
LDPE