Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.4037 - $0.4473 Request the lead time here
Red
LDPE
$0.3887 - $0.4306 Request the lead time here
Red
LDPE
$0.0919 - $0.1018 Request the lead time here
Red
LDPE
$0.0797 - $0.0884 1 In stock
Red
LDPE
$0.3612 - $0.4002 Request the lead time here
Red
LDPE
$0.1747 - $0.1935 Request the lead time here
Red
LDPE
$0.1041 - $0.1154 Request the lead time here
Red
LDPE
$0.0951 - $0.1054 2 In stock
Red
LDPE
$0.3693 - $0.4091 Request the lead time here
Red
LDPE
$0.0894 - $0.099 Request the lead time here
Red
LDPE
$0.1224 - $0.1355 3500 In stock
Red
LDPE
$0.2897 - $0.5338 3867 In stock
Natural
HDPE
44.5 mm
$0.1763 - $0.1953 Request the lead time here
No
Yellow
PE
13.7 mm
16.8 mm
$0.1431 - $0.1585 Request the lead time here
Red
LDPE
$0.2333 - $0.2584 Request the lead time here
Red
LDPE
$0.2226 - $0.2466 2 In stock
Red
LDPE
$0.1927 - $0.2135 Request the lead time here
Red
LDPE
$0.3814 - $0.7025 1814 In stock
Yellow
LDPE
$0.2178 - $0.4011 16839 In stock
Yellow
LDPE
$0.4302 - $0.7924 5150 In stock
Black
LDPE
  • of 14
Circular Connector Cap - Compatible Thread Sizes 1-7/16 in ;

D1-7/16A

Price Range
$0.4473 - $0.4037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ;

D1-3/4A

Price Range
$0.4306 - $0.3887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/2 ; Compatible Thread Standard UNEF ; No MS Spec

D1/2A

Price Range
$0.1018 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/4 in ;

D1/4A

Price Range
$0.0884 - $0.0797

Stock Levels
1 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/2 in ;

D1-1/2A

Price Range
$0.4002 - $0.3612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1.000 in ;

D1A

Price Range
$0.1935 - $0.1747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 5/8 in ;

D5/8A

Price Range
$0.1154 - $0.1041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/8 in ;

D3/8A

Price Range
$0.1054 - $0.0951

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ;

D1-3/16A

Price Range
$0.4091 - $0.3693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
$0.099 - $0.0894

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/4 in ;

D3/4A

Price Range
$0.1355 - $0.1224

Stock Levels
3500 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 44.5 mm | 1.752 in ; HDPE ; Natural

SF16

Price Range
$0.5338 - $0.2897

Stock Levels
3867 In stock
Attributes
  • Inside Diameter
    44.5 mm
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 16.76 mm | 0.66 in ; Inside Height - 13.66 mm | 0.538 in ; Yellow

RRC3/8A

Price Range
$0.1953 - $0.1763

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.8 mm
  • Inside Height
    13.7 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Yellow
Circular Connector Cap - Compatible Thread Sizes 7/8 in ;

D7/8A

Price Range
$0.1585 - $0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ;

D1-1/4A

Price Range
$0.2584 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ;

D1-1/8A

Price Range
$0.2466 - $0.2226

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 15/16 in ;

D15/16A

Price Range
$0.2135 - $0.1927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 12.7 mm | 0.5 in ;

SC0143

Price Range
$0.7025 - $0.3814

Stock Levels
1814 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 28.6 mm | 1.126 in ; Inside Height - 25.4 mm | 1 in ;

SC0286

Price Range
$0.4011 - $0.2178

Stock Levels
16839 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 63.5 mm | 2.5 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0635

Price Range
$0.7924 - $0.4302

Stock Levels
5150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene