Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.2333 - $0.2584 Request the lead time here
Red
LDPE
$0.0919 - $0.1018 Request the lead time here
Red
LDPE
$0.3693 - $0.4091 Request the lead time here
Red
LDPE
$0.4037 - $0.4473 Request the lead time here
Red
LDPE
$0.1747 - $0.1935 Request the lead time here
Red
LDPE
$0.0951 - $0.1054 2 In stock
Red
LDPE
$0.2897 - $0.5338 3867 In stock
Natural
HDPE
44.5 mm
$0.1041 - $0.1154 Request the lead time here
Red
LDPE
$0.2226 - $0.2466 2 In stock
Red
LDPE
$0.1927 - $0.2135 Request the lead time here
Red
LDPE
$0.0797 - $0.0884 1 In stock
Red
LDPE
$0.3612 - $0.4002 Request the lead time here
Red
LDPE
$0.2004 - $0.369 145542 In stock
Yellow
LDPE
$0.1697 - $0.1881 800 In stock
Yellow
LDPE
$0.1537 - $0.1754 1388 In stock
Black
LDPE
SC0111 Request the lead time here
Yellow
LDPE
$0.1585 - $0.1809 1169 In stock
Yellow
LDPE
$0.1339 - $0.2466 15200 In stock
Yellow
LDPE
$1.0588 - $1.9505 18000 In stock
Black
LDPE
$0.4099 - $0.755 2802 In stock
Yellow
LDPE
  • of 14
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ;

D1-1/4A

Price Range
$0.2584 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/2 ; Compatible Thread Standard UNEF ; No MS Spec

D1/2A

Price Range
$0.1018 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ;

D1-3/16A

Price Range
$0.4091 - $0.3693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-7/16 in ;

D1-7/16A

Price Range
$0.4473 - $0.4037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1.000 in ;

D1A

Price Range
$0.1935 - $0.1747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/8 in ;

D3/8A

Price Range
$0.1054 - $0.0951

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 44.5 mm | 1.752 in ; HDPE ; Natural

SF16

Price Range
$0.5338 - $0.2897

Stock Levels
3867 In stock
Attributes
  • Inside Diameter
    44.5 mm
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 5/8 in ;

D5/8A

Price Range
$0.1154 - $0.1041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ;

D1-1/8A

Price Range
$0.2466 - $0.2226

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 15/16 in ;

D15/16A

Price Range
$0.2135 - $0.1927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/4 in ;

D1/4A

Price Range
$0.0884 - $0.0797

Stock Levels
1 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/2 in ;

D1-1/2A

Price Range
$0.4002 - $0.3612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0180

Price Range
$0.369 - $0.2004

Stock Levels
145542 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0079

Price Range
$0.1881 - $0.1697

Stock Levels
800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 34.9 mm | 1.374 in ; Inside Height - 44.4 mm | 1.748 in ;

SC0349S

Price Range
$0.1754 - $0.1537

Stock Levels
1388 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 11.1 mm | 0.437 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0111


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 6.3 mm | 0.248 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0063

Price Range
$0.1809 - $0.1585

Stock Levels
1169 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 15.9 mm | 0.626 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0159

Price Range
$0.2466 - $0.1339

Stock Levels
15200 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 114.3 mm | 4.5 in ; Inside Height - 38.1 mm | 1.5 in ;

SC1143

Price Range
$1.9505 - $1.0588

Stock Levels
18000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 15.0 mm | 0.591 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0150

Price Range
$0.755 - $0.4099

Stock Levels
2802 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene