Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$1.4352 - $2.6441 1840 In stock
Black
LDPE
$0.5092 - $0.938 5300 In stock
Black
LDPE
$0.1765 - $0.1955 Request the lead time here
Yellow
LDPE
SC0111 Request the lead time here
Yellow
LDPE
$0.1667 - $0.3072 102719 In stock
Yellow
LDPE
$0.4003 - $0.7374 7043 In stock
Black
LDPE
$0.1695 - $0.1935 1000 In stock
Yellow
LDPE
$0.1626 - $0.2996 Request the lead time here
Yellow
LDPE
$0.3468 - $0.6387 1251 In stock
Black
LDPE
$0.2334 - $0.4298 5573 In stock
Yellow
LDPE
$0.3567 - $0.6572 4400 In stock
Black
LDPE
$0.5747 - $1.0589 3400 In stock
Black
LDPE
$1.4428 - $2.6578 14504 In stock
Black
LDPE
$0.6088 - $0.6948 1258 In stock
Black
LDPE
$0.2195 - $0.2431 2 In stock
Red
LDPE
$0.0894 - $0.099 Request the lead time here
Red
LDPE
$0.1224 - $0.1355 3500 In stock
Red
LDPE
$0.3887 - $0.4306 Request the lead time here
Red
LDPE
$0.1041 - $0.1154 Request the lead time here
Red
LDPE
$0.1431 - $0.1585 Request the lead time here
Red
LDPE
  • of 14
Round End Caps - Standard - Inside Diameter - 127.0 mm | 5 in ; Inside Height - 34.9 mm | 1.374 in ;

SC1270

Price Range
$2.6441 - $1.4352

Stock Levels
1840 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 66.7 mm | 2.626 in ; Inside Height - 30.0 mm | 1.181 in ;

SC0667

Price Range
$0.938 - $0.5092

Stock Levels
5300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 8.5 mm | 0.335 in ; Inside Height - 11.1 mm | 0.437 in ;

SC0085

Price Range
$0.1955 - $0.1765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 11.1 mm | 0.437 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0111


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 22.2 mm | 0.874 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0222

Price Range
$0.3072 - $0.1667

Stock Levels
102719 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 54.0 mm | 2.126 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0540

Price Range
$0.7374 - $0.4003

Stock Levels
7043 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0095

Price Range
$0.1935 - $0.1695

Stock Levels
1000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 25.4 mm | 1 in ;

SC0190S

Price Range
$0.2996 - $0.1626

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 50.8 mm | 2 in ;

SC0381S

Price Range
$0.6387 - $0.3468

Stock Levels
1251 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 10.7 mm | 0.421 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0107

Price Range
$0.4298 - $0.2334

Stock Levels
5573 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 42.5 mm | 1.673 in ; Inside Height - 29.7 mm | 1.169 in ;

SC0425

Price Range
$0.6572 - $0.3567

Stock Levels
4400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 73.0 mm | 2.874 in ; Inside Height - 37.0 mm | 1.457 in ;

SC0730

Price Range
$1.0589 - $0.5747

Stock Levels
3400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 139.7 mm | 5.5 in ; Inside Height - 36.5 mm | 1.437 in ;

SC1397

Price Range
$2.6578 - $1.4428

Stock Levels
14504 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 48.4 mm | 1.906 in ; Inside Height - 25.4 mm | 1 in ;

SC0484

Price Range
$0.6948 - $0.6088

Stock Levels
1258 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ;

D1-3/8A

Price Range
$0.2431 - $0.2195

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
$0.099 - $0.0894

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/4 in ;

D3/4A

Price Range
$0.1355 - $0.1224

Stock Levels
3500 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ;

D1-3/4A

Price Range
$0.4306 - $0.3887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 5/8 in ;

D5/8A

Price Range
$0.1154 - $0.1041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 7/8 in ;

D7/8A

Price Range
$0.1585 - $0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene