Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.2505 - $0.2637 116 In stock
N
Yellow
LDPE - PIR
33.0 mm
63.5 mm
$0.4585 - $0.4827 Request the lead time here
N
Black
LDPE - PIR
32.0 mm
78.0 mm
$0.2919 - $0.3234 Request the lead time here
N
Yellow
LDPE - PIR
26.7 mm
40.0 mm
$0.0336 - $0.0354 Request the lead time here
N
Black
LDPE - PIR
15.0 mm
12.7 mm
$1.2158 - $1.3472 Request the lead time here
N
Red
LDPE
39.0 mm
96.5 mm
$0.4538 - $0.4777 Request the lead time here
N
Black
LDPE - PIR
32.0 mm
77.0 mm
$0.6328 - $0.6662 3 In stock
N
Red
LDPE
40.0 mm
100.3 mm
$0.3551 - $0.3934 Request the lead time here
N
Red
LDPE - PIR
27.0 mm
41.5 mm
$0.5603 - $0.6208 150 In stock
N
Yellow
LDPE - PIR
31.0 mm
75.0 mm
$0.4943 - $0.5477 Request the lead time here
N
Yellow
LDPE - PIR
29.0 mm
63.5 mm
$0.5772 - $0.6075 Request the lead time here
N
Black
LDPE
38.0 mm
75.0 mm
$0.2649 - $0.2788 Request the lead time here
N
Grey
LDPE - PIR
30.0 mm
70.0 mm
$0.5456 - $0.5742 Request the lead time here
N
Yellow
LDPE - PIR
32.0 mm
92.4 mm
$0.0919 - $0.1018 Request the lead time here
Red
LDPE
$0.0797 - $0.0884 1 In stock
Red
LDPE
$0.3612 - $0.4002 Request the lead time here
Red
LDPE
$0.2897 - $0.5338 3867 In stock
Natural
HDPE
44.5 mm
$0.2333 - $0.2584 Request the lead time here
Red
LDPE
$0.2226 - $0.2466 2 In stock
Red
LDPE
$0.1927 - $0.2135 Request the lead time here
Red
LDPE
  • of 14
Standard Sizes Pipe Cap - Inside Diameter - 63.5 mm | 2.5 in Inside Height - 33.0 mm | 1.299 in Yellow

462578

Price Range
$0.2637 - $0.2505

Stock Levels
116 In stock
Attributes
  • Inside Diameter
    63.5 mm
  • Inside Height
    33.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 78.0 mm | 3.071 in Inside Height - 32.0 mm | 1.26 in Black

462581

Price Range
$0.4827 - $0.4585

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    78.0 mm
  • Inside Height
    32.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 40.0 mm | 1.575 in Inside Height - 26.7 mm | 1.051 in Yellow

12957

Price Range
$0.3234 - $0.2919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    40.0 mm
  • Inside Height
    26.7 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 12.7 mm | 0.5 in Inside Height - 15.0 mm | 0.591 in Black

462573

Price Range
$0.0354 - $0.0336

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.7 mm
  • Inside Height
    15.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 96.5 mm | 3.799 in Inside Height - 39.0 mm | 1.535 in Red

462585

Price Range
$1.3472 - $1.2158

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    96.5 mm
  • Inside Height
    39.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 77.0 mm | 3.031 in Inside Height - 32.0 mm | 1.26 in Black

462580

Price Range
$0.4777 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    77.0 mm
  • Inside Height
    32.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 100.3 mm | 3.949 in Inside Height - 40.0 mm | 1.575 in Red

462586

Price Range
$0.6662 - $0.6328

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    100.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 41.5 mm | 1.634 in Inside Height - 27.0 mm | 1.063 in Red

12783

Price Range
$0.3934 - $0.3551

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    41.5 mm
  • Inside Height
    27.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 75.0 mm | 2.953 in Inside Height - 31.0 mm | 1.22 in Yellow

12618

Price Range
$0.6208 - $0.5603

Stock Levels
150 In stock
Attributes
  • Inside Diameter
    75.0 mm
  • Inside Height
    31.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 63.5 mm | 2.5 in Inside Height - 29.0 mm | 1.142 in Yellow

12617

Price Range
$0.5477 - $0.4943

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    63.5 mm
  • Inside Height
    29.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 75.0 mm | 2.953 in Inside Height - 38.0 mm | 1.496 in Black

462579

Price Range
$0.6075 - $0.5772

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    75.0 mm
  • Inside Height
    38.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 70.0 mm | 2.756 in Inside Height - 30.0 mm | 1.181 in Grey

1258266

Price Range
$0.2788 - $0.2649

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    70.0 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    N
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 92.4 mm | 3.638 in Inside Height - 32.0 mm | 1.26 in Yellow

462584

Price Range
$0.5742 - $0.5456

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    92.4 mm
  • Inside Height
    32.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/2 ; Compatible Thread Standard UNEF ; No MS Spec

D1/2A

Price Range
$0.1018 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/4 in ;

D1/4A

Price Range
$0.0884 - $0.0797

Stock Levels
1 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/2 in ;

D1-1/2A

Price Range
$0.4002 - $0.3612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 44.5 mm | 1.752 in ; HDPE ; Natural

SF16

Price Range
$0.5338 - $0.2897

Stock Levels
3867 In stock
Attributes
  • Inside Diameter
    44.5 mm
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ;

D1-1/4A

Price Range
$0.2584 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ;

D1-1/8A

Price Range
$0.2466 - $0.2226

Stock Levels
2 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 15/16 in ;

D15/16A

Price Range
$0.2135 - $0.1927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene