Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.2004 - $0.369 145542 In stock
Yellow
LDPE
$0.3686 - $0.679 4200 In stock
Black
LDPE
$0.1697 - $0.1881 800 In stock
Yellow
LDPE
$0.1537 - $0.1754 1388 In stock
Black
LDPE
$1.4273 - $2.6293 7600 In stock
Black
LDPE
$0.381 - $0.7018 14633 In stock
Black
LDPE
$0.3939 - $0.7256 3376 In stock
Black
LDPE
$0.8006 - $1.475 6601 In stock
Black
LDPE
$0.1639 - $0.3019 582 In stock
Yellow
LDPE
SC0571 $0.4126 - $0.7602 8899 In stock
Black
LDPE
$0.4338 - $0.7991 800 In stock
Yellow
LDPE
$1.4352 - $2.6441 1840 In stock
Black
LDPE
$0.5092 - $0.938 5300 In stock
Black
LDPE
$1.5174 - $2.7951 905 In stock
Black
LDPE
$0.1765 - $0.1955 Request the lead time here
Yellow
LDPE
$0.3301 - $0.6081 10155 In stock
Black
LDPE
$2.7103 - $4.9927 Request the lead time here
Natural
HDPE
101.6 mm
$1.7508 - $3.225 2243 In stock
Black
LDPE
SC0111 Request the lead time here
Yellow
LDPE
$0.4148 - $0.7642 1255 In stock
Yellow
LDPE
  • of 14
Round End Caps - Standard - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0180

Price Range
$0.369 - $0.2004

Stock Levels
145542 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 44.4 mm | 1.748 in ; Inside Height - 50.8 mm | 2 in ;

SC0444S

Price Range
$0.679 - $0.3686

Stock Levels
4200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0079

Price Range
$0.1881 - $0.1697

Stock Levels
800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 34.9 mm | 1.374 in ; Inside Height - 44.4 mm | 1.748 in ;

SC0349S

Price Range
$0.1754 - $0.1537

Stock Levels
1388 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 128.6 mm - 125.7 mm - 125.7 mm ; Inside Height - 40.0 mm | 1.575 in ;

SC1250

Price Range
$2.6293 - $1.4273

Stock Levels
7600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 50.8 mm | 2 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0508

Price Range
$0.7018 - $0.381

Stock Levels
14633 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 50.8 mm | 2 in ; Inside Height - 50.8 mm | 2 in ;

SC0508S

Price Range
$0.7256 - $0.3939

Stock Levels
3376 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 88.9 mm | 3.5 in ; Inside Height - 38.1 mm | 1.5 in ;

SC0889

Price Range
$1.475 - $0.8006

Stock Levels
6601 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 22.0 mm | 0.866 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0220

Price Range
$0.3019 - $0.1639

Stock Levels
582 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 57.1 mm | 2.248 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0571

Price Range
$0.7602 - $0.4126

Stock Levels
8899 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 6.3 mm | 0.248 in ;

SC0190X

Price Range
$0.7991 - $0.4338

Stock Levels
800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 127.0 mm | 5 in ; Inside Height - 34.9 mm | 1.374 in ;

SC1270

Price Range
$2.6441 - $1.4352

Stock Levels
1840 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 66.7 mm | 2.626 in ; Inside Height - 30.0 mm | 1.181 in ;

SC0667

Price Range
$0.938 - $0.5092

Stock Levels
5300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 152.4 mm | 6 in ; Inside Height - 34.9 mm | 1.374 in ;

SC1524

Price Range
$2.7951 - $1.5174

Stock Levels
905 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 8.5 mm | 0.335 in ; Inside Height - 11.1 mm | 0.437 in ;

SC0085

Price Range
$0.1955 - $0.1765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0381

Price Range
$0.6081 - $0.3301

Stock Levels
10155 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 101.6 mm | 4 in ; HDPE ; Natural

SF48

Price Range
$4.9927 - $2.7103

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    101.6 mm
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
Round End Caps - Standard - Inside Diameter - 165.1 mm | 6.5 in ; Inside Height - 38.1 mm | 1.5 in ;

SC1651

Price Range
$3.225 - $1.7508

Stock Levels
2243 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 11.1 mm | 0.437 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0111


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 19.0 mm | 0.748 in ;

SC0119

Price Range
$0.7642 - $0.4148

Stock Levels
1255 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene