Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$2.3177 - $4.2697 18 In stock
N
Yellow
LDPE
40.0 mm
152.4 mm
$128.7404 - $142.6486 Request the lead time here
N
Yellow
LDPE
180.0 mm
965.2 mm
$203.6804 - $225.6847 Request the lead time here
N
Yellow
LDPE
100.0 mm
660.4 mm
$1.3118 - $2.4163 519 In stock
N
Yellow
LDPE
40.0 mm
114.3 mm
$4.7629 - $8.7736 160 In stock
N
Yellow
LDPE
45.0 mm
273.0 mm
$0.358 - $0.6595 320 In stock
N
Yellow
LDPE - PIR
25.0 mm
26.9 mm
$0.8964 - $1.6514 360 In stock
N
Yellow
LDPE - PIR
35.0 mm
76.1 mm
$1.818 - $3.349 12 In stock
N
Yellow
LDPE
40.0 mm
127.0 mm
10286 $0.0583 - $0.1074 1293 In stock
N
Yellow
LDPE - PIR
20.0 mm
21.3 mm
199488 $2.4214 - $4.4604 18 In stock
N
Yellow
LDPE
40.0 mm
139.7 mm
$579.1911 - $641.7631 Request the lead time here
N
Yellow
LDPE
230.0 mm
1625.6 mm
$15.8458 - $17.5575 70 In stock
N
Yellow
LDPE
57.0 mm
355.6 mm
$2.4584 - $4.5286 233 In stock
N
Yellow
LDPE
40.0 mm
168.3 mm
10296 $0.8231 - $1.5164 905 In stock
N
Yellow
LDPE - PIR
30.0 mm
60.3 mm
$446.6785 - $494.9347 Request the lead time here
N
Yellow
LDPE
215.0 mm
1422.4 mm
$20.1847 - $22.3653 75 In stock
N
Yellow
LDPE
60.5 mm
406.4 mm
$7.6652 - $14.12 103 In stock
N
Yellow
LDPE
50.0 mm
323.9 mm
$294.9009 - $326.7601 Request the lead time here
N
Yellow
LDPE
185.0 mm
1117.8 mm
$198.0385 - $219.4333 2 In stock
N
Yellow
LDPE
200.0 mm
1219.2 mm
$37.1207 - $41.131 10 In stock
N
Yellow
LDPE
67.0 mm
609.6 mm
  • of 14
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 40.0 mm | 1.575 in Yellow

199490

Price Range
$4.2697 - $2.3177

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    152.4 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 965.2 mm | 38 in Inside Height - 180.0 mm | 7.087 in Yellow

34244

Price Range
$142.6486 - $128.7404

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    965.2 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26 in Inside Height - 100.0 mm | 3.937 in Yellow

31713

Price Range
$225.6847 - $203.6804

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    660.4 mm
  • Inside Height
    100.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199484

Price Range
$2.4163 - $1.3118

Stock Levels
519 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in Inside Height - 45.0 mm | 1.772 in Yellow

199496

Price Range
$8.7736 - $4.7629

Stock Levels
160 In stock
Attributes
  • Inside Diameter
    273.0 mm
  • Inside Height
    45.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in Inside Height - 25.0 mm | 0.984 in Yellow

10287

Price Range
$0.6595 - $0.358

Stock Levels
320 In stock
Attributes
  • Inside Diameter
    26.9 mm
  • Inside Height
    25.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - DN 65ANSI 2-1/2 Inside Diameter - 76.1 mm | 2.996 in Inside Height - 35.0 mm | 1.378 in Yellow

10298

Price Range
$1.6514 - $0.8964

Stock Levels
360 In stock
Attributes
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 127.0 mm | 5 in Inside Height - 40.0 mm | 1.575 in Yellow

199486

Price Range
$3.349 - $1.818

Stock Levels
12 In stock
Attributes
  • Inside Diameter
    127.0 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in Inside Height - 20.0 mm | 0.787 in Yellow

10286

Price Range
$0.1074 - $0.0583

Stock Levels
1293 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199488

Price Range
$4.4604 - $2.4214

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1625.6 mm | 64 in Inside Height - 230.0 mm | 9.055 in Yellow

34256

Price Range
$641.7631 - $579.1911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1625.6 mm
  • Inside Height
    230.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14 in Inside Height - 57.0 mm | 2.244 in Yellow

43970

Price Range
$17.5575 - $15.8458

Stock Levels
70 In stock
Attributes
  • Inside Diameter
    355.6 mm
  • Inside Height
    57.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 168.3 mm | 6.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199492

Price Range
$4.5286 - $2.4584

Stock Levels
233 In stock
Attributes
  • Inside Diameter
    168.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 in Yellow

10296

Price Range
$1.5164 - $0.8231

Stock Levels
905 In stock
Attributes
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1422.4 mm | 56 in Inside Height - 215.0 mm | 8.465 in Yellow

34252

Price Range
$494.9347 - $446.6785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1422.4 mm
  • Inside Height
    215.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in Inside Height - 60.5 mm | 2.382 in Yellow

43971

Price Range
$22.3653 - $20.1847

Stock Levels
75 In stock
Attributes
  • Inside Diameter
    406.4 mm
  • Inside Height
    60.5 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
$14.12 - $7.6652

Stock Levels
103 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1117.8 mm | 44.008 in Inside Height - 185.0 mm | 7.283 in Yellow

34248

Price Range
$326.7601 - $294.9009

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1117.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1219.2 mm | 48 in Inside Height - 200.0 mm | 7.874 in Yellow

31725

Price Range
$219.4333 - $198.0385

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    1219.2 mm
  • Inside Height
    200.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24 in Inside Height - 67.0 mm | 2.638 in Yellow

43974

Price Range
$41.131 - $37.1207

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    609.6 mm
  • Inside Height
    67.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene