Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.492 - $0.9064 | 621 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| $186.7671 - $206.9441 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| $50.1887 - $55.6108 | 20 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| $0.7419 - $0.7809 | 6 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
3.76 in
95.5 mm
|
||
| $0.2064 - $0.2173 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
1.417 in
36.0 mm
|
2.154 in
54.7 mm
|
||
| $0.2195 - $0.2309 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
1.142 in
29.0 mm
|
2 in
50.8 mm
|
||
| $0.8306 - $0.8744 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
3.622 in
92.0 mm
|
||
| $0.2943 - $0.3261 | Request the lead time here |
N
|
Black
|
LDPE
|
1.043 in
26.5 mm
|
1.378 in
35.0 mm
|
||
| $0.2919 - $0.3234 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
| $0.2649 - $0.2788 | Request the lead time here |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| $0.5603 - $0.6208 | 150 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.953 in
75.0 mm
|
||
| $0.4943 - $0.5477 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.142 in
29.0 mm
|
2.5 in
63.5 mm
|
||
| $0.5772 - $0.6075 | Request the lead time here |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
2.953 in
75.0 mm
|
||
| $0.0336 - $0.0354 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| $0.5456 - $0.5742 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.638 in
92.4 mm
|
||
| $0.2505 - $0.2637 | 116 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
| $0.3551 - $0.3934 | Request the lead time here |
N
|
Red
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.634 in
41.5 mm
|
||
| $1.2096 - $2.2283 | 100 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
5.394 in
137.0 mm
|
||
| $0.3203 - $0.3549 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.055 in
26.8 mm
|
1.26 in
32.0 mm
|
||
| $0.0442 - $0.0465 | Request the lead time here |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue