Menu Search

Strain Relief Bushings

In production

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
$0.4751 - $0.5265 Request the lead time here
11.1 mm
Flat
1.6 mm
$0.3487 - $0.3863 Request the lead time here
9.5 mm
Flat
1.6 mm
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SP-1, SPT-1 ; Compatible Hole Diameter 11.1 mm | 0.437 in

23MP03P40

Price Range
$0.5265 - $0.4751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.120 x 0.220 in
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 9.5 mm | 0.375 in

23MP02P40

Price Range
$0.3863 - $0.3487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.120 x 0.220 in
  • Maximum Panel Thickness
    1.6 mm