Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.6114 - $1.1261 | 628 In stock |
M6
|
|
|
0.984 in
25.0 mm
|
||
| $1.6087 - $2.9634 | Request the lead time here |
M10
|
|
|
1.732 in
44.0 mm
|
||
| $0.8043 - $1.4817 | 19 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
| $0.5411 - $2.0676 | 21 In stock |
M8
|
|
|
0.787 in
20.0 mm
|
||
| $2.334 - $4.2998 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $2.9512 - $5.4364 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $3.493 - $6.4346 | Request the lead time here |
M10
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $2.8721 - $5.2908 | Request the lead time here |
M8
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $2.135 - $3.9329 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $4.2757 - $7.8763 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $2.2902 - $4.2191 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $1.80 - $3.3156 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $1.6566 - $3.0515 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
|
||
| $2.8371 - $5.2264 | Request the lead time here |
M8
|
3.15 in
80.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $2.4786 - $4.5659 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $1.6988 - $3.1294 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $2.4604 - $4.5323 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $1.7068 - $3.1441 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $3.0946 - $5.7007 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| $2.0612 - $3.7969 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue