Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.9743 - $3.6369 | Request the lead time here |
M8
|
Rigid
|
2.362 in
60.0 mm
|
1.496 in
38.0 mm
|
||
| $1.0236 - $1.8857 | 14 In stock |
M16
|
Rugged;Durable;Heavy Duty
|
0.984 in
25.0 mm
|
|
||
| $0.7667 - $2.9298 | 12 In stock |
M8
|
Rigid
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
||
| $1.2651 - $2.3304 | 210 In stock |
M10
|
Rigid
|
2.362 in
60.0 mm
|
1.496 in
38.0 mm
|
||
| $1.2807 - $2.3593 | Request the lead time here |
M10
|
Rigid
|
2.362 in
60.0 mm
|
1.89 in
48.0 mm
|
||
| $1.1303 - $2.0823 | Request the lead time here |
M8
|
Rigid
|
1.496 in
38.0 mm
|
1.339 in
34.0 mm
|
||
| $1.80 - $3.3158 | Request the lead time here |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $1.2807 - $2.3593 | 10 In stock |
M10
|
Rigid
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
||
| $1.054 - $1.9414 | Request the lead time here |
M8
|
Rigid
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
||
| $0.849 - $1.5639 | 11 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3948 - $1.5454 | Request the lead time here |
M10
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3502 - $1.4961 | Request the lead time here |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $0.7825 - $1.4414 | 750 In stock |
M8
|
Rigid
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.1869 - $2.1866 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $79.85 - $88.4764 | Request the lead time here |
M24
|
Plastic Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| $1.1714 - $2.1579 | Request the lead time here |
M10
|
Rigid
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| $1.2182 - $2.2442 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $0.656 - $1.2084 | Request the lead time here |
M6
|
Rigid
|
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
||
| $1.0621 - $1.9565 | Request the lead time here |
M8
|
Rigid
|
1.969 in
50.0 mm
|
1.496 in
38.0 mm
|
||
| $0.5466 - $1.007 | 66 In stock |
M6
|
Rigid
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue