Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Material: Polyethylene (PE)
  • Colours: Blue and Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
134 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Size SAE Code Colour Compatible Nominal Diameter Material Class Pressure Rating View
$1.5188 - $1.6829 Request the lead time here
76.2 mm
Blue
76.2 mm
PE
3000
$2.3325 - $4.2966 10 In stock
101.6 mm
Blue
PE
3000
$8.4798 - $15.6207 120 In stock
Blue
PE
3000
$20.5825 - $37.9152 Request the lead time here
152.4 mm
Black
LDPE
900
$1.4027 - $2.5838 1958 In stock
Blue
PE
3000
$7.717 - $14.2157 206 In stock
Red
PE
6000
$5.276 - $9.7189 67 In stock
152.4 mm
Black
LDPE
300
$29.5628 - $54.4578 Request the lead time here
203.2 mm
Black
LDPE
900
$0.3383 - $0.6231 1507 In stock
Red
12.7 mm
PE
6000
$5.9865 - $11.0279 Request the lead time here
152.4 mm
Blue
PE
125
$1.0265 - $1.891 200 In stock
50.8 mm
Blue
PE
125
$1.313 - $2.4187 5 In stock
50.8 mm
Blue
PE
125
$11.8421 - $13.1216 9 In stock
254 mm
Black
LDPE
300
$32.7807 - $34.506 Request the lead time here
304.8 mm
Black
LDPE
900
$0.8953 - $1.6491 Request the lead time here
25.4 mm
Black
LDPE
150
$2.1747 - $2.4098 46 In stock
50.8 mm
Black
LDPE
600
$1.0699 - $1.9709 551 In stock
25.4 mm
Black
LDPE
600
$58.686 - $108.1057 Request the lead time here
254 mm
Black
LDPE
600
$6.7518 - $12.4377 10 In stock
50.8 mm
Black
LDPE
900
$2.5635 - $4.7223 15 In stock
Black
LDPE
600
  • of 7
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

498751

Price Range
$1.6829 - $1.5188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    76.2 mm
  • Compatible Nominal Diameter
    76.2 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

498752

Price Range
$4.2966 - $2.3325

Stock Levels
10 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    101.6 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34377

Price Range
$15.6207 - $8.4798

Stock Levels
120 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 900; LDPE; Black

498768

Price Range
$37.9152 - $20.5825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    900
  • Compatible Nominal Pipe Size
    152.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34371

Price Range
$2.5838 - $1.4027

Stock Levels
1958 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34385

Price Range
$14.2157 - $7.717

Stock Levels
206 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    6000
Studded Full Face Flange Protector - ; Class Pressure Rating - 300; LDPE; Black

34362

Price Range
$9.7189 - $5.276

Stock Levels
67 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    300
  • Compatible Nominal Pipe Size
    152.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 900; LDPE; Black

498769

Price Range
$54.4578 - $29.5628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    900
  • Compatible Nominal Pipe Size
    203.2 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

498754

Price Range
$0.6231 - $0.3383

Stock Levels
1507 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    6000
  • Compatible Nominal Diameter
    12.7 mm
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 125

34350

Price Range
$11.0279 - $5.9865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    125
  • Compatible Nominal Pipe Size
    152.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 125

34345

Price Range
$1.891 - $1.0265

Stock Levels
200 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    125
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 125

34346

Price Range
$2.4187 - $1.313

Stock Levels
5 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    125
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 300; LDPE; Black

498771

Price Range
$13.1216 - $11.8421

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    300
  • Compatible Nominal Pipe Size
    254 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 900; LDPE; Black

498762

Price Range
$34.506 - $32.7807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    900
  • Compatible Nominal Pipe Size
    304.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 150; LDPE; Black

43609

Price Range
$1.6491 - $0.8953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    150
  • Compatible Nominal Pipe Size
    25.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 300600; LDPE; Black

39701

Price Range
$2.4098 - $2.1747

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    300, 600
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 300600; LDPE; Black

34354

Price Range
$1.9709 - $1.0699

Stock Levels
551 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    300, 600
  • Compatible Nominal Pipe Size
    25.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 600; LDPE; Black

498755

Price Range
$108.1057 - $58.686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    600
  • Compatible Nominal Pipe Size
    254 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 900; LDPE; Black

498764

Price Range
$12.4377 - $6.7518

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    900
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 300600; LDPE; Black

34358

Price Range
$4.7223 - $2.5635

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating (All)
    300, 600