Menu Search

Superball Closed Linear Ball Bushings

In production

Superball Closed Linear Ball Bushings are used in demanding applications and are designed to provide high precision movement and smooth motion. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings. They provide self-alignment, which extends travel life by minimising friction between the shaft and balls and allowing for slight misalignments between the shaft and the bearing.

It has a closed design that shields the interior bearing components from dust, dirt, and other contaminants and is only intended for use with hardened shafts.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings.
  • Provide self-alignment, which extends travel life by minimising friction between the shaft and balls.
  • It has a closed design that shields the interior bearing components from dust, dirt, and other contaminants.
Material: Steel Series Code: SRL1741, SRL1740

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
16 results
Product SKUs information
Item Code Price range Availability l2 No. of ball circuits Dyn. load C max. N d1 tol. h6 d2 tol. h6 l3 l1 View
$46.4813 - $51.5028 Request the lead time here
22.7
5.0
1100.0
12.0
22.0
1.35
32.0
$138.3754 - $153.3245 Request the lead time here
60.4
6.0
5720.0
40.0
62.0
2.20
80.0
$211.7228 - $234.5959 Request the lead time here
60.4
6.0
5720.0
40.0
62.0
2.20
80.0
$61.5171 - $68.163 Request the lead time here
31.3
6.0
1670.0
20.0
32.0
1.65
45.0
$186.6885 - $206.8571 Request the lead time here
77.4
6.0
7940.0
50.0
75.0
2.70
100.0
$107.3879 - $118.9894 Request the lead time here
43.8
6.0
2750.0
25.0
40.0
1.90
58.0
$48.6948 - $53.9554 Request the lead time here
24.7
5.0
1250.0
16.0
26.0
1.35
36.0
$62.5856 - $69.347 Request the lead time here
21.7
5.0
550.0
10.0
19.0
1.35
29.0
$63.2725 - $70.1081 Request the lead time here
22.7
5.0
1100.0
12.0
22.0
1.35
32.0
$66.0965 - $73.2372 Request the lead time here
24.7
5.0
1250.0
16.0
26.0
1.35
36.0
$139.1386 - $154.1703 Request the lead time here
51.8
6.0
2800.0
30.0
47.0
1.90
68.0
$244.3895 - $270.7917 Request the lead time here
77.4
6.0
7940.0
50.0
75.0
2.70
100.0
$109.2197 - $121.019 Request the lead time here
51.8
6.0
2800.0
30.0
47.0
1.90
68.0
$45.3364 - $50.2343 Request the lead time here
21.7
5.0
550.0
10.0
19.0
1.35
29.0
$83.4985 - $92.519 Request the lead time here
31.3
6.0
1670.0
20.0
32.0
1.65
45.0
$80.9034 - $89.6436 Request the lead time here
43.8
6.0
2750.0
25.0
40.0
1.90
58.0
Superball Closed Linear Ball Bushing - 12.0; 22.0; 32.0; Steel

20157104

Price Range
$51.5028 - $46.4813

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • l2
    22.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 40.0; 62.0; 80.0; Steel

20157203

Price Range
$153.3245 - $138.3754

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • l2
    60.4
  • l3
    2.20
Superball Closed Linear Ball Bushing - 40.0; 62.0; 80.0; Steel

20157913

Price Range
$234.5959 - $211.7228

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • l2
    60.4
  • l3
    2.20
Superball Closed Linear Ball Bushing - 20.0; 32.0; 45.0; Steel

20157142

Price Range
$68.163 - $61.5171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • l2
    31.3
  • l3
    1.65
Superball Closed Linear Ball Bushing - 50.0; 75.0; 100.0; Steel

20157227

Price Range
$206.8571 - $186.6885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • l2
    77.4
  • l3
    2.70
Superball Closed Linear Ball Bushing - 25.0; 40.0; 58.0; Steel

20157890

Price Range
$118.9894 - $107.3879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • l2
    43.8
  • l3
    1.90
Superball Closed Linear Ball Bushing - 16.0; 26.0; 36.0; Steel

20157128

Price Range
$53.9554 - $48.6948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • l2
    24.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 10.0; 19.0; 29.0; Steel

20157852

Price Range
$69.347 - $62.5856

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • l2
    21.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 12.0; 22.0; 32.0; Steel

20157869

Price Range
$70.1081 - $63.2725

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • l2
    22.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 16.0; 26.0; 36.0; Steel

20157876

Price Range
$73.2372 - $66.0965

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • l2
    24.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 30.0; 47.0; 68.0; Steel

20157906

Price Range
$154.1703 - $139.1386

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • l2
    51.8
  • l3
    1.90
Superball Closed Linear Ball Bushing - 50.0; 75.0; 100.0; Steel

20157920

Price Range
$270.7917 - $244.3895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • l2
    77.4
  • l3
    2.70
Superball Closed Linear Ball Bushing - 30.0; 47.0; 68.0; Steel

20157180

Price Range
$121.019 - $109.2197

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • l2
    51.8
  • l3
    1.90
Superball Closed Linear Ball Bushing - 10.0; 19.0; 29.0; Steel

20157098

Price Range
$50.2343 - $45.3364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • l2
    21.7
  • l3
    1.35
Superball Closed Linear Ball Bushing - 20.0; 32.0; 45.0; Steel

20157883

Price Range
$92.519 - $83.4985

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • l2
    31.3
  • l3
    1.65
Superball Closed Linear Ball Bushing - 25.0; 40.0; 58.0; Steel

20157166

Price Range
$89.6436 - $80.9034

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • l2
    43.8
  • l3
    1.90