Menu Search

Swivel Foot Spindle

In production

Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$14.7475 - $16.3407 Request the lead time here
M8
49.8 mm
$10.777 - $11.9412 Request the lead time here
M5
24.3 mm
$12.7623 - $14.141 Request the lead time here
M6
37.6 mm
Spindle Assembly - Overall Length - 65.0 mm | 2.559 in; Thread Length - 49.8 mm | 1.961 in; M8; Steel

493822

Price Range
$16.3407 - $14.7475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    65.0 mm
  • Thread Length
    49.8 mm
  • Head Diameter
    20.0 mm
  • Tip Shape
    Flat
Spindle Assembly - Overall Length - 40.0 mm | 1.575 in; Thread Length - 24.3 mm | 0.957 in; M5; Steel

493820

Price Range
$11.9412 - $10.777

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Length
    40.0 mm
  • Thread Length
    24.3 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat
Spindle Assembly - Overall Length - 50.0 mm | 1.969 in; Thread Length - 37.6 mm | 1.48 in; M6; Steel

493821

Price Range
$14.141 - $12.7623

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    50.0 mm
  • Thread Length
    37.6 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat