Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|
| $15.8191 - $17.5281 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
||
| $17.119 - $18.9684 | Request the lead time here |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $21.526 - $23.8516 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
| $10.7647 - $11.9277 | Request the lead time here |
M8
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $11.541 - $12.7878 | Request the lead time here |
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $15.1281 - $16.7625 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $17.4746 - $18.3944 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.63 in
16.0 mm
|
||
| $17.4082 - $19.2888 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $27.2617 - $30.207 | Request the lead time here |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
| $13.4559 - $14.9095 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
| $14.4555 - $16.0172 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
| $41.9692 - $46.5032 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $28.4207 - $31.4911 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $48.2763 - $53.4917 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $41.2684 - $45.7268 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $24.6839 - $27.3506 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
||
| $19.261 - $21.3419 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
| $24.4693 - $27.1127 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
| $18.9474 - $20.9944 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
||
| $33.0926 - $36.6677 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue