Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mount Type | Thread Length | View | |
---|---|---|---|---|---|---|
$34.9258 - $38.699 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$32.1287 - $35.5997 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
$27.5929 - $30.5739 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
||
$32.1287 - $35.5997 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
||
$46.8702 - $51.9337 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$40.7468 - $45.1488 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$40.7468 - $45.1488 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$27.5929 - $30.5739 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
$46.8702 - $51.9337 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$40.0664 - $44.3949 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
$20.8991 - $23.1569 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
$15.3584 - $17.0176 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
||
$16.6203 - $18.4159 | Request the lead time here |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
$23.7566 - $26.323 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
$16.9656 - $17.8586 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.63 in
16.0 mm
|
||
$16.9011 - $18.727 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
$13.064 - $14.4753 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
$26.4677 - $29.3271 | Request the lead time here |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
$23.965 - $26.554 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
||
$14.0344 - $15.5507 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue