Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.
It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.
It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.
Material: Hardened Steel Series Code: SR12034
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | h3 | d1 | h1 | A/F | Gripping height h2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $120.9865 - $134.0571 | Request the lead time here |
12.7
|
19.1
|
6.0
|
M5
|
6.4
|
3.0
|
1.5 - 1.9
|
||
| $135.53 - $150.1718 | Request the lead time here |
19.1
|
19.1
|
8.1
|
M5
|
7.9
|
3.0
|
1.5 - 3.0
|
||
| $149.6019 - $165.7639 | Request the lead time here |
25.4
|
19.1
|
8.1
|
M5
|
7.9
|
3.0
|
1.5 - 3.0
|
||
| $128.0617 - $141.8967 | Request the lead time here |
25.4
|
25.4
|
6.0
|
M8
|
12.7
|
5.0
|
1.5 - 5.6