Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Colour | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 12438 | $0.1715 - $0.316 | 108 In stock |
1.311 in
33.3 mm
|
Red
|
1.26 in
32.0 mm
|
1.465 in
37.2 mm
|
1.402 in
35.6 mm
|
|
| $0.3642 - $0.6709 | 2012 In stock |
0.752 in
19.1 mm
|
Red
|
0.693 in
17.6 mm
|
0.846 in
21.5 mm
|
0.783 in
19.9 mm
|
||
| $0.1249 - $0.1384 | Request the lead time here |
0.82 in
20.83 mm
|
Blue
|
0.741 in
18.82 mm
|
0.92 in
23.37 mm
|
0.865 in
21.97 mm
|
||
| $0.0543 - $0.0999 | Request the lead time here |
0.481 in
12.22 mm
|
Blue
|
0.409 in
10.39 mm
|
0.547 in
13.89 mm
|
0.493 in
12.52 mm
|
||
| $0.1517 - $0.2794 | Request the lead time here |
0.63 in
16.0 mm
|
Blue
|
0.559 in
14.2 mm
|
0.724 in
18.4 mm
|
0.665 in
16.9 mm
|
||
| $0.0872 - $0.0965 | Request the lead time here |
0.367 in
9.32 mm
|
Blue
|
0.298 in
7.57 mm
|
0.418 in
10.62 mm
|
0.354 in
8.99 mm
|
||
| $0.2476 - $0.456 | Request the lead time here |
1.73 in
43.94 mm
|
Blue
|
1.65 in
41.91 mm
|
1.89 in
48.01 mm
|
1.825 in
46.36 mm
|
||
| $0.0837 - $0.0927 | Request the lead time here |
0.565 in
14.35 mm
|
Blue
|
0.5 in
12.7 mm
|
0.631 in
16.03 mm
|
0.58 in
14.73 mm
|
||
| $0.0383 - $0.0706 | Request the lead time here |
0.236 in
5.99 mm
|
Blue
|
0.146 in
3.71 mm
|
0.29 in
7.37 mm
|
0.245 in
6.22 mm
|
||
| $0.1905 - $0.2111 | Request the lead time here |
0.95 in
24.13 mm
|
Blue
|
0.875 in
22.22 mm
|
1.02 in
25.9 mm
|
0.957 in
24.3 mm
|
||
| $0.1272 - $0.1408 | Request the lead time here |
0.725 in
18.42 mm
|
Blue
|
0.662 in
16.81 mm
|
0.812 in
20.62 mm
|
0.765 in
19.43 mm
|
||
| $0.1122 - $0.1243 | Request the lead time here |
0.61 in
15.49 mm
|
Blue
|
0.548 in
13.92 mm
|
0.687 in
17.45 mm
|
0.635 in
16.13 mm
|
||
| $0.074 - $0.1363 | Request the lead time here |
0.531 in
13.5 mm
|
Red
|
0.449 in
11.4 mm
|
0.61 in
15.5 mm
|
0.52 in
13.2 mm
|
||
| LF2A | $0.0616 - $0.0682 | Request the lead time here |
0.173 in
4.39 mm
|
Blue
|
0.111 in
2.82 mm
|
0.24 in
6.1 mm
|
0.177 in
4.5 mm
|
|
| $0.1946 - $0.3585 | Request the lead time here |
1.63 in
41.4 mm
|
Red
|
1.563 in
39.7 mm
|
1.764 in
44.8 mm
|
1.693 in
43.0 mm
|
||
| $0.1003 - $0.3835 | 2 In stock |
0.567 in
14.4 mm
|
Blue
|
0.5 in
12.7 mm
|
0.63 in
16.0 mm
|
0.579 in
14.7 mm
|
||
| $0.1139 - $0.2098 | 3012 In stock |
0.366 in
9.3 mm
|
Blue
|
0.299 in
7.6 mm
|
0.417 in
10.6 mm
|
0.354 in
9.0 mm
|
||
| $0.2324 - $0.2575 | Request the lead time here |
0.48 in
12.2 mm
|
Blue
|
0.409 in
10.4 mm
|
0.547 in
13.9 mm
|
0.492 in
12.5 mm
|
||
| $0.5076 - $0.9351 | Request the lead time here |
0.862 in
21.9 mm
|
Red
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1565 - $0.2884 | Request the lead time here |
1.197 in
30.4 mm
|
Red
|
1.094 in
27.8 mm
|
1.323 in
33.6 mm
|
1.209 in
30.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue