Menu Search

Tapered Knobs

In stock

Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Knob Length Thread Size Knob Style End Type Mount Type Mount Style View
$2.1622 - $3.9829 Request the lead time here
M12
$2.0945 - $3.8584 20 In stock
M12
$0.7094 - $1.3069 Request the lead time here
M6
$0.7771 - $1.4313 17 In stock
M6
$1.3513 - $2.4892 Request the lead time here
M8
466375 $1.7736 - $3.2673 18 In stock
M10
$1.5878 - $2.9249 15 In stock
M8
$1.7061 - $3.1428 28 In stock
M10
$0.6925 - $1.2758 419 In stock
M5
$0.625 - $1.1512 Request the lead time here
M5
$5.3449 - $5.9223 Request the lead time here
M10;M12
Self Tapping
$2.2742 - $2.5199 Request the lead time here
M10;M12
Self Tapping
$3.6636 - $4.0593 Request the lead time here
M10;M12
Self Tapping
$2.2032 - $2.4413 Request the lead time here
M6;M8
Self Tapping
$3.8536 - $4.27 Request the lead time here
50.0 mm
M8
Long Tapered Knob
Conical
Threaded Hole
Male
$6.2875 - $6.9668 Request the lead time here
80.0 mm
M8
Long Tapered Knob
Conical
Threaded Hole
Male
$3.6508 - $4.0452 Request the lead time here
50.0 mm
M6
Long Tapered Knob
Conical
Threaded Hole
Male
$8.4451 - $9.3575 Request the lead time here
40.0 mm
M6
Long Tapered Knob
Conical
Threaded Stud
Male
$21.0757 - $23.3526 Request the lead time here
90.0 mm
M12
Long Tapered Knob
Conical
Threaded Stud
Male
$15.6317 - $17.3204 Request the lead time here
65.0 mm
M10
Long Tapered Knob
Conical
Threaded Stud
Male
  • of 3
Tapered Knob - Thread Size - M12 ; ; Knob Diameter - 31.0 mm | 1.22 in ;

466376

Price Range
$3.9829 - $2.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M12 ; ; Knob Diameter - 31.0 mm | 1.22 in ;

466381

Price Range
$3.8584 - $2.0945

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M6 ; ; Knob Diameter - 18.0 mm | 0.709 in ;

466378

Price Range
$1.3069 - $0.7094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M6 ; ; Knob Diameter - 18.0 mm | 0.709 in ;

466373

Price Range
$1.4313 - $0.7771

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M8 ; ; Knob Diameter - 24.0 mm | 0.945 in ;

466379

Price Range
$2.4892 - $1.3513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M10 ; ; Knob Diameter - 28.0 mm | 1.102 in ;

466375

Price Range
$3.2673 - $1.7736

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M8 ; ; Knob Diameter - 24.0 mm | 0.945 in ;

466374

Price Range
$2.9249 - $1.5878

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M10 ; ; Knob Diameter - 28.0 mm | 1.102 in ;

466380

Price Range
$3.1428 - $1.7061

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M5 ; ; Knob Diameter - 15.0 mm | 0.591 in ;

466372

Price Range
$1.2758 - $0.6925

Stock Levels
419 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M5 ; ; Knob Diameter - 15.0 mm | 0.591 in ;

466377

Price Range
$1.1512 - $0.625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
Tapered Knob - Self Tapping; Knob Diameter 41.4 mm | 1.630 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S5--S--

Price Range
$5.9223 - $5.3449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size M10;M12; Insert Type Self Tapping

KN6X-8X-S3-----

Price Range
$2.5199 - $2.2742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S3--S--

Price Range
$4.0593 - $3.6636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M6;M8; PP; Black

KN4X-5X-S3-----

Price Range
$2.4413 - $2.2032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Thread Size - M8 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 20.0 mm | 0.787 in ; Mount Type - Threaded Hole

1340356

Price Range
$4.27 - $3.8536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Knob Style
    Long Tapered Knob
  • Material
    PA
  • Mount Style
    Male
Tapered Knob - Thread Size - M8 ; Knob Length - 80.0 mm | 3.15 in ; Knob Diameter - 26.0 mm | 1.024 in ; Mount Type - Threaded Hole

1340358

Price Range
$6.9668 - $6.2875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Knob Style
    Long Tapered Knob
  • Material
    PA
  • Mount Style
    Male
Tapered Knob - Thread Size - M6 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 20.0 mm | 0.787 in ; Mount Type - Threaded Hole

1340355

Price Range
$4.0452 - $3.6508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Knob Style
    Long Tapered Knob
  • Material
    PA
  • Mount Style
    Male
Tapered Knob - Thread Size - M6 ; Knob Length - 40.0 mm | 1.575 in ; Knob Diameter - 18.0 mm | 0.709 in ; Mount Type - Threaded Stud

1219161

Price Range
$9.3575 - $8.4451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M12 ; Knob Length - 90.0 mm | 3.543 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Threaded Stud

1219176

Price Range
$23.3526 - $21.0757

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M10 ; Knob Length - 65.0 mm | 2.559 in ; Knob Diameter - 23.0 mm | 0.906 in ; Mount Type - Threaded Stud

1219168

Price Range
$17.3204 - $15.6317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic