Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View | |
---|---|---|---|---|---|---|---|---|---|
$0.6887 - $1.2688 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.6068 - $1.1177 | Request the lead time here |
0.827 in
21.0 mm
|
M5
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$1.312 - $2.4167 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
466375 | $1.7219 - $3.1721 | 18 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
|
$1.6564 - $3.0512 | 28 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$0.6723 - $1.2386 | 419 In stock |
0.827 in
21.0 mm
|
M5
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$0.7544 - $1.3896 | 17 In stock |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$1.5416 - $2.8397 | 15 In stock |
1.299 in
33.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$2.0335 - $3.7461 | 20 In stock |
1.713 in
43.5 mm
|
M12
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
$2.0992 - $3.8669 | Request the lead time here |
1.693 in
43.0 mm
|
M12
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
$2.1391 - $2.3702 | Request the lead time here |
|
M6;M8
|
|
|
Self Tapping
|
|
||
$5.1892 - $5.7498 | Request the lead time here |
|
M10;M12
|
|
|
Self Tapping
|
|
||
$3.5569 - $3.941 | Request the lead time here |
|
M10;M12
|
|
|
Self Tapping
|
|
||
$2.208 - $2.4465 | Request the lead time here |
|
M10;M12
|
|
|
Self Tapping
|
|
||
$20.4618 - $22.6724 | Request the lead time here |
3.543 in
90.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$4.4283 - $4.9067 | Request the lead time here |
2.756 in
70.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Hole
|
Male
|
||
$15.1764 - $16.8159 | Request the lead time here |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$17.2404 - $19.103 | Request the lead time here |
3.15 in
80.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$24.3782 - $27.0118 | Request the lead time here |
4.016 in
102.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
$13.0244 - $14.4315 | Request the lead time here |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue