Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.0658 - $0.0729 | Request the lead time here |
Natural
|
0.386 in
9.8 mm
|
|
||
| $0.0525 - $0.0582 | Request the lead time here |
Natural
|
0.531 in
13.49 mm
|
|
||
| $0.2008 - $0.2225 | Request the lead time here |
Natural
|
1.643 in
41.73 mm
|
|
||
| $0.1331 - $0.1475 | Request the lead time here |
Natural
|
1.305 in
33.15 mm
|
|
||
| $1.2888 - $1.428 | Request the lead time here |
Natural
|
3.475 in
88.27 mm
|
|
||
| $0.9623 - $1.0663 | Request the lead time here |
Natural
|
2.85 in
72.39 mm
|
|
||
| $0.6767 - $0.7499 | Request the lead time here |
Natural
|
2.339 in
59.41 mm
|
|
||
| $3.181 - $3.5246 | Request the lead time here |
Natural
|
6.6 in
167.64 mm
|
|
||
| $0.3216 - $0.3564 | Request the lead time here |
Natural
|
3.98 in
101.09 mm
|
|
||
| $0.0963 - $0.1067 | Request the lead time here |
Natural
|
0.665 in
16.89 mm
|
|
||
| $0.2765 - $0.3065 | Request the lead time here |
Natural
|
1.884 in
47.85 mm
|
|
||
| $1.7672 - $1.9582 | Request the lead time here |
Natural
|
4.48 in
113.79 mm
|
|
||
| $0.1155 - $0.1279 | Request the lead time here |
Natural
|
1.033 in
26.24 mm
|
|
||
| $2.6605 - $2.9479 | Request the lead time here |
Natural
|
5.535 in
140.59 mm
|
|
||
| $0.1318 - $0.146 | Request the lead time here |
Natural
|
0.817 in
20.75 mm
|
|
||
| $0.0567 - $0.0628 | 24 In stock |
Blue
|
0.531 in
13.49 mm
|
|
||
| $0.0813 - $0.09 | 44369 In stock |
Blue
|
1.033 in
26.24 mm
|
|
||
| $0.052 - $0.0577 | 83509 In stock |
Blue
|
0.433 in
11.0 mm
|
|
||
| $0.1289 - $0.1428 | 17 In stock |
Blue
|
1.305 in
33.15 mm
|
|
||
| $0.1308 - $0.1449 | Request the lead time here |
Blue
|
0.386 in
9.8 mm