Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.0829 - $0.0918 Request the lead time here
Natural
20.37 mm
$0.0661 - $0.0732 2500 In stock
Blue
18.8 mm
$0.6373 - $0.7062 1006 In stock
Natural
47.52 mm
$0.1452 - $0.1609 Request the lead time here
Natural
33.07 mm
$0.1287 - $0.1427 4143 In stock
Blue
22.17 mm
$0.8274 - $0.9168 399 In stock
Blue
63.27 mm
  • of 4
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 13/16-16 ; Natural

TS9B

Price Range
$0.0918 - $0.0829

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    13/16-16
  • Inside Diameter
    20.37 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/4-16 ; Blue

TS8A

Price Range
$0.0732 - $0.0661

Stock Levels
2500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4-16
  • Inside Diameter
    18.8 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/8-12 ; Natural

TS24B

Price Range
$0.7062 - $0.6373

Stock Levels
1006 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Inside Diameter
    47.52 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/16-12 ; Natural

TS16B

Price Range
$0.1609 - $0.1452

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inside Diameter
    33.07 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 7/8-14 ; Blue

TS10A

Price Range
$0.1427 - $0.1287

Stock Levels
4143 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    22.17 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 2-1/2-12 ; Blue

TS32A

Price Range
$0.9168 - $0.8274

Stock Levels
399 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2-1/2-12
  • Inside Diameter
    63.27 mm