Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
$1,044.4942 - $1,157.3343 Request the lead time here
30.0
85.0
370.0
455.0
122.0
58.0
58.0
$588.9162 - $652.5387 Request the lead time here
14.0
100.0
250.0
350.0
60.0
29.0
28.0
$595.3274 - $659.6425 Request the lead time here
14.0
200.0
350.0
550.0
60.0
29.0
28.0
$813.2324 - $901.0886 Request the lead time here
22.0
30.0
250.0
280.0
95.0
47.0
45.0
$927.1079 - $1,027.2664 Request the lead time here
25.0
170.0
420.0
590.0
108.0
52.0
50.0
$1,076.7794 - $1,193.1073 Request the lead time here
30.0
220.0
500.0
720.0
122.0
58.0
58.0
$852.3867 - $944.4728 Request the lead time here
22.0
120.0
350.0
470.0
95.0
47.0
45.0
$927.1079 - $1,027.2664 Request the lead time here
25.0
120.0
380.0
500.0
108.0
52.0
50.0
$588.9162 - $652.5387 Request the lead time here
14.0
80.0
220.0
300.0
60.0
29.0
28.0
$654.0969 - $724.7611 Request the lead time here
18.0
50.0
230.0
280.0
74.0
37.0
36.0
$673.5595 - $746.3263 Request the lead time here
18.0
320.0
500.0
820.0
74.0
37.0
36.0
$1,044.4942 - $1,157.3343 Request the lead time here
30.0
50.0
330.0
380.0
122.0
58.0
58.0
$1,076.7794 - $1,193.1073 Request the lead time here
30.0
170.0
450.0
620.0
122.0
58.0
58.0
$566.1716 - $627.3369 Request the lead time here
14.0
40.0
180.0
220.0
60.0
29.0
28.0
$611.8134 - $677.9095 Request the lead time here
16.0
115.0
275.0
390.0
68.0
32.0
32.0
$764.6141 - $847.2178 Request the lead time here
20.0
120.0
320.0
440.0
82.0
42.0
42.0
$813.2324 - $901.0886 Request the lead time here
22.0
50.0
270.0
320.0
95.0
47.0
45.0
$1,076.7794 - $1,193.1073 Request the lead time here
30.0
255.0
540.0
795.0
122.0
58.0
58.0
$566.1716 - $627.3369 Request the lead time here
14.0
30.0
170.0
200.0
60.0
29.0
28.0
$611.8134 - $677.9095 Request the lead time here
16.0
100.0
250.0
350.0
68.0
32.0
32.0
  • of 4
Telescopic Universal Joint 30.0 370.0 455.0 Steel

20214746

Price Range
$1,157.3343 - $1,044.4942

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    370.0
  • l1 max
    455.0
Telescopic Universal Joint 14.0 250.0 350.0 Steel

20214487

Price Range
$652.5387 - $588.9162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    250.0
  • l1 max
    350.0
Telescopic Universal Joint 14.0 350.0 550.0 Steel

20214517

Price Range
$659.6425 - $595.3274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    350.0
  • l1 max
    550.0
Telescopic Universal Joint 22.0 250.0 280.0 Steel

20214647

Price Range
$901.0886 - $813.2324

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    250.0
  • l1 max
    280.0
Telescopic Universal Joint 25.0 420.0 590.0 Steel

20214715

Price Range
$1,027.2664 - $927.1079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    420.0
  • l1 max
    590.0
Telescopic Universal Joint 30.0 500.0 720.0 Steel

20214777

Price Range
$1,193.1073 - $1,076.7794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    500.0
  • l1 max
    720.0
Telescopic Universal Joint 22.0 350.0 470.0 Steel

20214685

Price Range
$944.4728 - $852.3867

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    350.0
  • l1 max
    470.0
Telescopic Universal Joint 25.0 380.0 500.0 Steel

20214708

Price Range
$1,027.2664 - $927.1079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    380.0
  • l1 max
    500.0
Telescopic Universal Joint 14.0 220.0 300.0 Steel

20214470

Price Range
$652.5387 - $588.9162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 18.0 230.0 280.0 Steel

20214555

Price Range
$724.7611 - $654.0969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    230.0
  • l1 max
    280.0
Telescopic Universal Joint 18.0 500.0 820.0 Steel

20214616

Price Range
$746.3263 - $673.5595

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    500.0
  • l1 max
    820.0
Telescopic Universal Joint 30.0 330.0 380.0 Steel

20214722

Price Range
$1,157.3343 - $1,044.4942

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    330.0
  • l1 max
    380.0
Telescopic Universal Joint 30.0 450.0 620.0 Steel

20214760

Price Range
$1,193.1073 - $1,076.7794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    450.0
  • l1 max
    620.0
Telescopic Universal Joint 14.0 180.0 220.0 Steel

20214456

Price Range
$627.3369 - $566.1716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    180.0
  • l1 max
    220.0
Telescopic Universal Joint 16.0 275.0 390.0 Steel

20214548

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    275.0
  • l1 max
    390.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
$847.2178 - $764.6141

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 22.0 270.0 320.0 Steel

20214654

Price Range
$901.0886 - $813.2324

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    270.0
  • l1 max
    320.0
Telescopic Universal Joint 30.0 540.0 795.0 Steel

20214784

Price Range
$1,193.1073 - $1,076.7794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    540.0
  • l1 max
    795.0
Telescopic Universal Joint 14.0 170.0 200.0 Steel

20214449

Price Range
$627.3369 - $566.1716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    170.0
  • l1 max
    200.0
Telescopic Universal Joint 16.0 250.0 350.0 Steel

20214531

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    250.0
  • l1 max
    350.0