Menu Search

Thermostat

In production

These thermostats provide a simple, one dial operation to set cooling or heating temperatures. They come in an ABS plastic enclosure, complete with a 22mm operator and contact bok and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Depth View
$27.4923 - $30.4624 Request the lead time here
60.0 mm
38.0 mm
$21.247 - $23.5424 Request the lead time here
60.0 mm
38.0 mm
Thermostat - Cooling ; ;

1339709

Price Range
$30.4624 - $27.4923

Stock Levels
Request the lead time here
Attributes
  • Function
    Cooling
  • Colour
    White
  • Overall Length
    60.0 mm
  • Overall Depth
    38.0 mm
  • Temperature Range
    -20 - 80 °C
Thermostat - Heating ; ;

1339710

Price Range
$23.5424 - $21.247

Stock Levels
Request the lead time here
Attributes
  • Function
    Heating
  • Price per piece incl VAT
    17.4439 GBP
  • Colour
    White
  • Overall Length
    60.0 mm
  • Overall Depth
    38.0 mm