Menu Search

Thick Door Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Maximum Grip Housing Height Grip Length Maximum Compatible Door Thickness View
$10.8717 - $12.0462 Request the lead time here
63.0 mm
60.0 mm
58.0 mm
50.0 mm
$20.271 - $37.3414 Request the lead time here
50.0 mm
50.0 mm
50.0 mm
40.0 mm
$13.4902 - $24.8506 Request the lead time here
53.0 mm
50.0 mm
53.0 mm
40.0 mm
$18.2731 - $33.6612 Request the lead time here
43.0 mm
40.0 mm
43.0 mm
30.0 mm
$9.2452 - $10.244 7 In stock
33.0 mm
30.0 mm
33.0 mm
20.0 mm
$18.2731 - $33.6612 Request the lead time here
38.0 mm
40.0 mm
38.0 mm
30.0 mm
$10.8717 - $12.0462 Request the lead time here
58.0 mm
60.0 mm
58.0 mm
50.0 mm
$19.4925 - $35.9073 Request the lead time here
40.0 mm
40.0 mm
40.0 mm
30.0 mm
$18.3788 - $33.8555 Request the lead time here
28.0 mm
30.0 mm
28.0 mm
20.0 mm
$10.9815 - $12.1679 Request the lead time here
60.0 mm
60.0 mm
60.0 mm
50.0 mm
$14.6632 - $27.0113 Request the lead time here
58.0 mm
60.0 mm
60.0 mm
50.0 mm
$20.2613 - $37.3234 Request the lead time here
60.0 mm
60.0 mm
63.0 mm
50.0 mm
$13.4902 - $24.8506 Request the lead time here
48.0 mm
50.0 mm
48.0 mm
40.0 mm
$11.5335 - $21.246 58 In stock
33.0 mm
30.0 mm
33.0 mm
20.0 mm
$9.8055 - $10.8648 Request the lead time here
38.0 mm
40.0 mm
38.0 mm
30.0 mm
$7.1005 - $7.8676 Request the lead time here
40.0 mm
40.0 mm
40.0 mm
30.0 mm
$10.9815 - $12.1679 Request the lead time here
63.0 mm
60.0 mm
63.0 mm
50.0 mm
$6.8547 - $7.5952 Request the lead time here
53.0 mm
50.0 mm
53.0 mm
40.0 mm
$8.6669 - $9.6032 Request the lead time here
30.0 mm
30.0 mm
30.0 mm
20.0 mm
$10.0952 - $11.1858 99 In stock
48.0 mm
50.0 mm
48.0 mm
40.0 mm
  • of 2
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 63.0 mm | 2.48 in

064362501237E

Price Range
$12.0462 - $10.8717

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 50.0 mm | 1.969 in

064362401230E

Price Range
$37.3414 - $20.271

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 53.0 mm | 2.087 in

064362401231E

Price Range
$24.8506 - $13.4902

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 43.0 mm | 1.693 in

064362301231E

Price Range
$33.6612 - $18.2731

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 33.0 mm | 1.299 in

064362201231E

Price Range
$10.244 - $9.2452

Stock Levels
7 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Universal; 38.0 mm; Zinc Alloy

064362301237E

Price Range
$33.6612 - $18.2731

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 58.0 mm; Zinc Alloy

064362501137E

Price Range
$12.0462 - $10.8717

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 40.0 mm; Zinc Alloy

064362301230E

Price Range
$35.9073 - $19.4925

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 28.0 mm; Zinc Alloy

064362201237E

Price Range
$33.8555 - $18.3788

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 60.0 mm; Zinc Alloy

064362501130E

Price Range
$12.1679 - $10.9815

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 58.0 mm; Zinc Alloy

064362501270E

Price Range
$27.0113 - $14.6632

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 60.0 mm; Zinc Alloy

064362501231E

Price Range
$37.3234 - $20.2613

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 48.0 mm; Zinc Alloy

064362401237E

Price Range
$24.8506 - $13.4902

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 33.0 mm; Zinc Alloy

064362201131E

Price Range
$21.246 - $11.5335

Stock Levels
58 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 38.0 mm; Zinc Alloy

064362301137E

Price Range
$10.8648 - $9.8055

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 40.0 mm; Zinc Alloy

064362301130E

Price Range
$7.8676 - $7.1005

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 63.0 mm | 2.48 in

064362501131E

Price Range
$12.1679 - $10.9815

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 53.0 mm | 2.087 in

064362401131E

Price Range
$7.5952 - $6.8547

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 30.0 mm | 1.181 in

064362201130E

Price Range
$9.6032 - $8.6669

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Chrome Plated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 48.0 mm | 1.89 in

064362401137E

Price Range
$11.1858 - $10.0952

Stock Levels
99 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy