Menu Search

Thick Door Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Maximum Grip Housing Height Grip Length Maximum Compatible Door Thickness View
$9.8055 - $10.8648 Request the lead time here
38.0 mm
40.0 mm
38.0 mm
30.0 mm
$11.5335 - $21.246 58 In stock
33.0 mm
30.0 mm
33.0 mm
20.0 mm
$18.2731 - $33.6612 Request the lead time here
43.0 mm
40.0 mm
43.0 mm
30.0 mm
$10.8717 - $12.0462 Request the lead time here
63.0 mm
60.0 mm
58.0 mm
50.0 mm
  • of 2
Quarter Turn Latch - Universal; 38.0 mm; Zinc Alloy

064362301137E

Price Range
$10.8648 - $9.8055

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Universal; 33.0 mm; Zinc Alloy

064362201131E

Price Range
$21.246 - $11.5335

Stock Levels
58 In stock
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Latch Style
    Quarter-Turn Spring Loaded Latch
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 43.0 mm | 1.693 in

064362301231E

Price Range
$33.6612 - $18.2731

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Material -Steel Maximum Grip : 63.0 mm | 2.48 in

064362501237E

Price Range
$12.0462 - $10.8717

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy