Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.2106 - $0.5265 | 60 In stock |
0.945 in
24.0 mm
|
|
M16 x 1.5
|
||
$0.213 - $0.2358 | 409 In stock |
0.669 in
17.0 mm
|
|
M12 x 1.5
|
||
498548 | $0.4233 - $1.0584 | 10 In stock |
1.496 in
38.0 mm
|
|
M30 x 2.0
|
|
$0.5092 - $1.2729 | 3250 In stock |
1.575 in
40.0 mm
|
|
M33 X 2.0
|
||
$0.6812 - $1.2549 | 250 In stock |
1.969 in
50.0 mm
|
|
M42 x 2.0
|
||
$0.1637 - $0.3017 | 21 In stock |
0.571 in
14.5 mm
|
|
M10 x 1.5
|
||
$0.1953 - $0.3598 | 1211 In stock |
0.571 in
14.5 mm
|
|
M10 x 1
|
||
$0.381 - $0.7017 | 36 In stock |
1.299 in
33.0 mm
|
|
M27 X 2.0
|
||
$0.2592 - $0.2871 | 7 In stock |
1.102 in
28.0 mm
|
|
M22 x 1.5
|
||
$0.1485 - $0.2736 | 165 In stock |
0.492 in
12.5 mm
|
|
M8 x 1
|
||
$0.7569 - $1.8922 | 12 In stock |
2.047 in
52.0 mm
|
|
M45 x 2.0
|
||
$0.7712 - $1.4208 | 74 In stock |
2.165 in
55.0 mm
|
|
M48 X 2.0
|
||
$0.2207 - $0.5519 | 11 In stock |
0.945 in
24.0 mm
|
|
M18 x 1.5
|
||
$0.2193 - $0.243 | 10 In stock |
0.669 in
17.0 mm
|
|
M12 x 1
|
||
$0.3742 - $0.9355 | 7 In stock |
1.496 in
38.0 mm
|
|
M30 x 1.5
|
||
$0.5124 - $1.2811 | 10 In stock |
1.772 in
45.0 mm
|
|
M36 x 2.0
|
||
$0.3046 - $0.7615 | 9 In stock |
1.26 in
32.0 mm
|
|
M26 x 1.5
|
||
$0.5435 - $1.0012 | 17 In stock |
1.89 in
48.0 mm
|
|
M38 x 1.5
|
||
$0.2468 - $0.6173 | 155 In stock |
1.024 in
26.0 mm
|
|
M20 x 1.5
|
||
$0.2956 - $0.739 | 1256 In stock |
1.181 in
30.0 mm
|
|
M24 x 1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue