Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 8602 In stock |
0.650 in
16.5 mm
|
Red
|
0.320 in
8.1 mm
|
HDPE
|
7/16 - 20
|
|||
| $0.1685 - $0.1866 | 7 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
||
| $0.2177 - $0.2412 | 616 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
||
| $0.4214 - $0.467 | 110 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
||
| $0.1366 - $0.1514 | 10 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
||
| $0.3626 - $0.4018 | 809 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
||
| $0.3146 - $0.3486 | 1406 In stock |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
||
| $0.3177 - $0.3521 | 10 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
||
| $0.3742 - $0.6892 | Request the lead time here |
1.496 in
38.0 mm
|
Yellow
|
|
HDPE
|
13⁄16 in x 12
|
||
| $0.1739 - $0.3204 | 1369 In stock |
0.63 in
16.0 mm
|
Yellow
|
|
HDPE
|
7⁄16 in x 20
|
||
| $0.452 - $1.1301 | 9 In stock |
1.654 in
42.0 mm
|
Yellow
|
|
HDPE
|
15⁄16 in x 12
|
||
| $0.2533 - $0.6334 | 989 In stock |
1.22 in
31.0 mm
|
Yellow
|
|
HDPE
|
1 in x 14
|
||
| $0.1885 - $0.3475 | 10 In stock |
0.748 in
19.0 mm
|
Yellow
|
|
HDPE
|
1/2 in x 20
|
||
| $0.2038 - $0.5096 | 11 In stock |
0.866 in
22.0 mm
|
Yellow
|
|
HDPE
|
5/8 in x 18
|
||
| $0.7419 - $1.3666 | 50 In stock |
2.165 in
55.0 mm
|
Yellow
|
|
HDPE
|
1-7/8 in x 12
|
||
| $0.3209 - $0.8024 | 60 In stock |
1.378 in
35.0 mm
|
Yellow
|
|
HDPE
|
11⁄16 in x 12
|
||
| $0.1404 - $0.2588 | 11 In stock |
0.551 in
14.0 mm
|
Yellow
|
|
HDPE
|
3/8 in x 24
|
||
| $0.3006 - $0.5538 | 3463 In stock |
1.063 in
27.0 mm
|
Yellow
|
|
HDPE
|
3/4 in x 16
|
||
| $0.6176 - $1.1378 | 68 In stock |
1.969 in
50.0 mm
|
Yellow
|
|
HDPE
|
1-5/8 in x 12
|
||
| $0.2392 - $0.4407 | 865 In stock |
0.827 in
21.0 mm
|
Yellow
|
|
HDPE
|
9⁄16 in x 18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue