Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes Overall Diameter Threaded Height Material Full Material Overall Height View
$0.7866 - $1.449 585 In stock
BSP Threads
38.1 mm
LDPE
Low Density Polyethylene
87.3 mm
$0.3458 - $0.6372 6500 In stock
BSP Threads
25.0 mm
LDPE
Low Density Polyethylene
40.5 mm
$0.409 - $0.7536 962 In stock
BSP Threads
30.2 mm
LDPE
Low Density Polyethylene
58.7 mm
$1.0009 - $1.8437 709 In stock
BSP Threads
41.2 mm
LDPE
Low Density Polyethylene
112.6 mm
$0.244 - $0.4496 5002 In stock
BSP Threads
22.2 mm
LDPE
Low Density Polyethylene
32.5 mm
$0.7463 - $1.3747 1800 In stock
BSP Threads
36.3 mm
LDPE
Low Density Polyethylene
75.4 mm
$1.5982 - $2.9442 1300 In stock
BSP Threads
43.3 mm
LDPE
Low Density Polyethylene
137.4 mm
$0.3775 - $0.6954 10107 In stock
BSP Threads
30.2 mm
LDPE
Low Density Polyethylene
47.6 mm
$0.1562 - $0.2878 15172 In stock
BSP Threads
17.0 mm
LDPE
Low Density Polyethylene
20.6 mm
$2.0355 - $3.7496 3350 In stock
BSP Threads
53.0 mm
LDPE
Low Density Polyethylene
157.9 mm
$0.2125 - $0.3914 58829 In stock
BSP Threads
25.4 mm
LDPE
Low Density Polyethylene
26.2 mm
$0.3722 - $0.6857 24150 In stock
Gas Threads
23.2 mm
LDPE - PIR
Low Density Polyethylene
13.5 mm
$0.7217 - $1.3295 375 In stock
Gas Threads
36.0 mm
LDPE - PIR
Low Density Polyethylene
19.0 mm
$0.3098 - $0.5708 2868 In stock
Gas Threads
50.3 mm
LDPE - PIR
Low Density Polyethylene
20.5 mm
$0.3757 - $0.6922 1008 In stock
Gas Threads
18.7 mm
LDPE - PIR
Low Density Polyethylene
11.3 mm
10205 $0.4636 - $0.854 2720 In stock
Gas Threads
29.4 mm
LDPE - PIR
Low Density Polyethylene
17.7 mm
$0.0331 - $0.061 47323 In stock
Gas Threads
11.8 mm
LDPE - PIR
Low Density Polyethylene
12.0 mm
$1.0723 - $1.1882 263 In stock
Gas Threads
44.4 mm
LDPE - PIR
Low Density Polyethylene
19.8 mm
$0.5288 - $0.5858 Request the lead time here
Gas Threads
12.5 mm
HDPE
High Density Polyethylene
$2.4997 - $2.7696 Request the lead time here
Gas Threads
26.0 mm
HDPE
High Density Polyethylene
  • of 2
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3 in

NB080

Price Range
$1.449 - $0.7866

Stock Levels
585 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    3 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1 1/4 in

NB032

Price Range
$0.6372 - $0.3458

Stock Levels
6500 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    1 1/4 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 2 in

NB050

Price Range
$0.7536 - $0.409

Stock Levels
962 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    2 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 4 in

NB100

Price Range
$1.8437 - $1.0009

Stock Levels
709 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    4 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1 in

NB025

Price Range
$0.4496 - $0.244

Stock Levels
5002 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    1 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 2 1/2 in

NB065

Price Range
$1.3747 - $0.7463

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    2 1/2 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 5 in

NB125

Price Range
$2.9442 - $1.5982

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    5 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1 1/2 in

NB040

Price Range
$0.6954 - $0.3775

Stock Levels
10107 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    1 1/2 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

NB015

Price Range
$0.2878 - $0.1562

Stock Levels
15172 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    1/2 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 6 in

NB150

Price Range
$3.7496 - $2.0355

Stock Levels
3350 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    6 in
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

NB020

Price Range
$0.3914 - $0.2125

Stock Levels
58829 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Compatible Thread Sizes (All)
    3/4 in
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10198

Price Range
$0.6857 - $0.3722

Stock Levels
24150 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10204

Price Range
$1.3295 - $0.7217

Stock Levels
375 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10432

Price Range
$0.5708 - $0.3098

Stock Levels
2868 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10104

Price Range
$0.6922 - $0.3757

Stock Levels
1008 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10205

Price Range
$0.854 - $0.4636

Stock Levels
2720 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10392

Price Range
$0.061 - $0.0331

Stock Levels
47323 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10167

Price Range
$1.1882 - $1.0723

Stock Levels
263 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ;5/8 Threaded Height 12.5 mm | 0.492 in; Yellow ; HDPE

9105000

Price Range
$0.5858 - $0.5288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded Protection Cap - BSP ThreadsGas Threads ;1-3/4 Threaded Height 26.0 mm | 1.024 in; Yellow ; HDPE

9111500

Price Range
$2.7696 - $2.4997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    High Density Polyethylene
  • Material
    HDPE