Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Compatible Thread Sizes | Overall Diameter | Threaded Height | Material | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.7246 - $1.3346 | 1800 In stock |
BSP Threads
|
|
1.429 in
36.3 mm
|
|
LDPE
|
Low Density Polyethylene
|
2.969 in
75.4 mm
|
||
| $0.1126 - $0.2074 | 17777 In stock |
Gas Threads
|
|
1.276 in
32.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.768 in
19.5 mm
|
||
| $0.2166 - $0.3989 | 52 In stock |
Gas Threads
|
|
2.437 in
61.9 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.827 in
21.0 mm
|
||
| $0.2659 - $0.4899 | 22917 In stock |
Gas Threads
|
|
0.189 in
4.8 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.433 in
11.0 mm
|
||
| $0.3614 - $0.6657 | 22350 In stock |
Gas Threads
|
|
0.913 in
23.2 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.531 in
13.5 mm
|
||
| $1.9762 - $3.6404 | 6550 In stock |
BSP Threads
|
|
2.087 in
53.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
6.217 in
157.9 mm
|
||
| $0.3357 - $0.6187 | 2000 In stock |
BSP Threads
|
|
0.984 in
25.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.594 in
40.5 mm
|
||
| $0.1517 - $0.2794 | 31572 In stock |
BSP Threads
|
|
0.669 in
17.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
0.811 in
20.6 mm
|
||
| $0.7637 - $1.4068 | 1785 In stock |
BSP Threads
|
|
1.5 in
38.1 mm
|
|
LDPE
|
Low Density Polyethylene
|
3.437 in
87.3 mm
|
||
| $0.3665 - $0.6751 | 10407 In stock |
BSP Threads
|
|
1.189 in
30.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.874 in
47.6 mm
|
||
| $0.2063 - $0.38 | 78929 In stock |
BSP Threads
|
|
1 in
25.4 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.031 in
26.2 mm
|
||
| $1.5517 - $2.8584 | 1300 In stock |
BSP Threads
|
|
1.705 in
43.3 mm
|
|
LDPE
|
Low Density Polyethylene
|
5.409 in
137.4 mm
|
||
| $0.3008 - $0.5542 | 3069 In stock |
Gas Threads
|
|
1.98 in
50.3 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.807 in
20.5 mm
|
||
| $0.3648 - $0.672 | 1008 In stock |
Gas Threads
|
|
0.736 in
18.7 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.445 in
11.3 mm
|
||
| $0.2414 - $0.4447 | Request the lead time here |
Gas Threads
|
|
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
HDPE
|
High Density Polyethylene
|
0.531 in
13.5 mm
|
||
| $0.2496 - $0.46 | Request the lead time here |
Gas Threads
|
|
0.906 in
23.0 mm
|
0.453 in
11.5 mm
|
HDPE
|
High Density Polyethylene
|
0.492 in
12.5 mm
|
||
| $0.2551 - $0.47 | Request the lead time here |
Gas Threads
|
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
HDPE
|
High Density Polyethylene
|
0.492 in
12.5 mm
|
||
| $0.7007 - $1.2908 | 476 In stock |
Gas Threads
|
|
1.417 in
36.0 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
| $1.0411 - $1.1536 | 1063 In stock |
Gas Threads
|
|
1.748 in
44.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.78 in
19.8 mm
|
||
| 10205 | $0.4501 - $0.8291 | 3170 In stock |
Gas Threads
|
|
1.157 in
29.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.697 in
17.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue