Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Compatible Thread Sizes | Overall Diameter | Threaded Height | Material | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2363 - $0.4354 | Request the lead time here |
Gas Threads
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
HDPE
|
High Density Polyethylene
|
0.512 in
13.0 mm
|
||
| $0.5117 - $0.9426 | Request the lead time here |
Gas Threads
|
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
HDPE
|
High Density Polyethylene
|
0.787 in
20.0 mm
|
||
| $0.2414 - $0.4447 | Request the lead time here |
Gas Threads
|
|
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
HDPE
|
High Density Polyethylene
|
0.531 in
13.5 mm
|
||
| $0.2551 - $0.47 | Request the lead time here |
Gas Threads
|
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
HDPE
|
High Density Polyethylene
|
0.492 in
12.5 mm
|
||
| $0.7269 - $1.3392 | Request the lead time here |
Gas Threads
|
|
1.929 in
49.0 mm
|
0.925 in
23.5 mm
|
HDPE
|
High Density Polyethylene
|
0.984 in
25.0 mm
|
||
| $1.0455 - $1.9262 | Request the lead time here |
Gas Threads
|
|
2.165 in
55.0 mm
|
1.063 in
27.0 mm
|
HDPE
|
High Density Polyethylene
|
1.102 in
28.0 mm
|
||
| $0.7039 - $1.2965 | Request the lead time here |
Gas Threads
|
|
1.496 in
38.0 mm
|
0.61 in
15.5 mm
|
HDPE
|
High Density Polyethylene
|
0.669 in
17.0 mm
|
||
| $0.2399 - $0.442 | Request the lead time here |
Gas Threads
|
|
1.142 in
29.0 mm
|
0.492 in
12.5 mm
|
HDPE
|
High Density Polyethylene
|
0.551 in
14.0 mm
|
||
| $1.047 - $1.9286 | Request the lead time here |
Gas Threads
|
|
2.323 in
59.0 mm
|
1.024 in
26.0 mm
|
HDPE
|
High Density Polyethylene
|
1.083 in
27.5 mm
|
||
| $0.613 - $1.1294 | 90 In stock |
Gas Threads
|
|
2.638 in
67.0 mm
|
1.043 in
26.5 mm
|
HDPE
|
High Density Polyethylene
|
1.122 in
28.5 mm
|
||
| $0.9991 - $1.8405 | Request the lead time here |
Gas Threads
|
|
1.89 in
48.0 mm
|
0.63 in
16.0 mm
|
HDPE
|
High Density Polyethylene
|
0.709 in
18.0 mm
|
||
| $0.2797 - $0.5154 | Request the lead time here |
Gas Threads
|
|
1.339 in
34.0 mm
|
0.571 in
14.5 mm
|
HDPE
|
High Density Polyethylene
|
0.591 in
15.0 mm
|
||
| $0.2496 - $0.46 | Request the lead time here |
Gas Threads
|
|
0.906 in
23.0 mm
|
0.453 in
11.5 mm
|
HDPE
|
High Density Polyethylene
|
0.492 in
12.5 mm
|
||
| $0.3008 - $0.5542 | 3069 In stock |
Gas Threads
|
|
1.98 in
50.3 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.807 in
20.5 mm
|
||
| $0.3648 - $0.672 | 1008 In stock |
Gas Threads
|
|
0.736 in
18.7 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.445 in
11.3 mm
|
||
| $0.7007 - $1.2908 | 476 In stock |
Gas Threads
|
|
1.417 in
36.0 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
| $0.0321 - $0.0592 | 47323 In stock |
Gas Threads
|
|
0.465 in
11.8 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.472 in
12.0 mm
|
||
| 10205 | $0.4501 - $0.8291 | 3170 In stock |
Gas Threads
|
|
1.157 in
29.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.697 in
17.7 mm
|
|
| $0.3614 - $0.6657 | 22350 In stock |
Gas Threads
|
|
0.913 in
23.2 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.531 in
13.5 mm
|
||
| $0.3971 - $0.7317 | 4672 In stock |
BSP Threads
|
|
1.189 in
30.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
2.311 in
58.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue