Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Compatible Thread Sizes | Overall Diameter | Threaded Height | Material | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.116 - $0.2136 | 17777 In stock |
Gas Threads
|
|
1.276 in
32.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.768 in
19.5 mm
|
||
| $0.2739 - $0.5046 | 22667 In stock |
Gas Threads
|
|
0.189 in
4.8 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.433 in
11.0 mm
|
||
| $0.2231 - $0.4108 | 151 In stock |
Gas Threads
|
|
2.437 in
61.9 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.827 in
21.0 mm
|
||
| $1.0479 - $1.9304 | 20 In stock |
Gas Threads
|
|
3.067 in
77.9 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
1.087 in
27.6 mm
|
||
| $0.0982 - $0.1808 | 19 In stock |
Gas Threads
|
|
1 in
25.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.618 in
15.7 mm
|
||
| $1.1681 - $1.2943 | Request the lead time here |
Gas Threads
|
|
|
0.571 in
14.5 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $1.5862 - $1.7574 | 90 In stock |
Gas Threads
|
|
|
1.043 in
26.5 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $0.5288 - $0.5858 | Request the lead time here |
Gas Threads
|
|
|
0.492 in
12.5 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $2.4997 - $2.7696 | Request the lead time here |
Gas Threads
|
|
|
1.024 in
26.0 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $2.379 - $2.6361 | Request the lead time here |
Gas Threads
|
|
|
0.63 in
16.0 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $3.1876 - $3.532 | Request the lead time here |
Gas Threads
|
|
|
1.063 in
27.0 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $1.0574 - $1.1716 | Request the lead time here |
Gas Threads
|
|
|
0.394 in
10.0 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $1.4198 - $1.5733 | Request the lead time here |
Gas Threads
|
|
|
0.709 in
18.0 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $0.5288 - $0.5858 | Request the lead time here |
Gas Threads
|
|
|
0.453 in
11.5 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $1.5862 - $1.7574 | Request the lead time here |
Gas Threads
|
|
|
0.925 in
23.5 mm
|
HDPE
|
High Density Polyethylene
|
|
||
| $0.5624 - $0.6231 | Request the lead time here |
Gas Threads
|
|
|
0.472 in
12.0 mm
|
HDPE
|
High Density Polyethylene