Menu Search

Threaded Protection Caps - Metric Threads

In stock

Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Compatible Thread Sizes (All) Overall Height View
$0.0792 - $0.1457 Request the lead time here
16.0 mm
Red
LDPE
M14
10423318 NaN
$0.0647 - $0.1193 Request the lead time here
Red
LDPE
M10
$0.0697 - $0.1285 Request the lead time here
Red
LDPE
M8
$0.3133 - $0.5772 Request the lead time here
17.0 mm
Yellow
HDPE
M12
12.5 mm
$0.2263 - $0.417 Request the lead time here
33.0 mm
Yellow
HDPE
M26
14.5 mm
$0.0741 - $0.2833 6223 In stock
9.9 mm
Red
LDPE - PIR
10.0 mm
$0.0844 - $0.1556 17 In stock
16.0 mm
Red
LDPE
M14
12.0 mm
$0.1151 - $0.212 1400 In stock
28.5 mm
Red
LDPE
M26
14.0 mm
12104 $0.3989 - $0.7348 3186 In stock
15.9 mm
Red
LDPE - PIR
12.0 mm
$0.0946 - $0.3617 77 In stock
24.4 mm
Red
LDPE - PIR
24.5 mm
$0.101 - $0.1862 16 In stock
26.5 mm
Red
LDPE
M24
14.0 mm
$0.4688 - $0.8635 707 In stock
21.9 mm
Red
LDPE - PIR
14.0 mm
$0.8199 - $1.5106 4716 In stock
34.0 mm
Red
LDPE - PIR
14.0 mm
$0.2038 - $0.3755 16 In stock
27.2 mm
Red
LDPE - PIR
14.0 mm
$0.4433 - $0.8165 419 In stock
19.7 mm
Red
LDPE - PIR
14.0 mm
$0.9802 - $1.8058 590 In stock
38.8 mm
Red
LDPE - PIR
16.0 mm
$0.0881 - $0.1623 3018 In stock
18.0 mm
Red
LDPE
M16
12.0 mm
$0.0747 - $0.2858 200 In stock
28.3 mm
Red
LDPE - PIR
14.0 mm
$0.3784 - $0.6972 602 In stock
14.0 mm
Red
LDPE - PIR
12.0 mm
$0.6734 - $1.2405 325 In stock
26.2 mm
Red
LDPE - PIR
14.0 mm
  • of 4
Metric Threads Threaded Protection Cap Compatible Thread Sizes M14 Threaded Height 8.5 mm | 0.335 in Overall Diameter 16.0 mm | 0.63 in

464149

Price Range
$0.1457 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Threaded Height
    8.5 mm
Metric Threads Threaded Protection Cap Compatible Thread Sizes M10 Threaded Height 6.0 mm | 0.236 in Overall Diameter 12.0 mm | 0.472 in

464146

Price Range
$0.1193 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M10
  • Threaded Height
    6.0 mm
Metric Threads Threaded Protection Cap Compatible Thread Sizes M8 Threaded Height 6.0 mm | 0.236 in Overall Diameter 10.0 mm | 0.394 in

464145

Price Range
$0.1285 - $0.0697

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M8
  • Threaded Height
    6.0 mm
Threaded Protection Cap - Metric Threads; M12; Threaded Height 10.5 mm | 0.413 in; Overall Diameter 17.0 mm | 0.669 in; Yellow; HDPE

9003000

Price Range
$0.5772 - $0.3133

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M12
  • Threaded Height
    10.5 mm
Threaded Protection Cap - Metric Threads; M26; Threaded Height 12.5 mm | 0.492 in; Overall Diameter 33.0 mm | 1.299 in; Yellow; HDPE

9013000

Price Range
$0.417 - $0.2263

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M26
  • Threaded Height
    12.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 9.9 mm | 0.39 in; Red; LDPE - PIR

12100

Price Range
$0.2833 - $0.0741

Stock Levels
6223 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    9.9 mm
  • Overall Height
    10.0 mm
  • Pitch/TPI
    1.0 mm
Quick Fit Threaded Cap - M14 ; Threaded Height - 7.5 mm | 0.295 in Overall Diameter - 16.0 mm | 0.63 in; LDPE; Red

464148

Price Range
$0.1556 - $0.0844

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Threaded Height
    7.5 mm
Quick Fit Threaded Cap - M26 ; Threaded Height - 9.5 mm | 0.374 in Overall Diameter - 28.5 mm | 1.122 in; LDPE; Red

464156

Price Range
$0.212 - $0.1151

Stock Levels
1400 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M26
  • Threaded Height
    9.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 15.9 mm | 0.626 in; Red; LDPE - PIR

12104

Price Range
$0.7348 - $0.3989

Stock Levels
3186 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    15.9 mm
  • Overall Height
    12.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 24.4 mm | 0.961 in; Red; LDPE - PIR

12845

Price Range
$0.3617 - $0.0946

Stock Levels
77 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    24.4 mm
  • Overall Height
    24.5 mm
  • Pitch/TPI
    1.5 mm
Quick Fit Threaded Cap - M24 ; Threaded Height - 9.5 mm | 0.374 in Overall Diameter - 26.5 mm | 1.043 in; LDPE; Red

464155

Price Range
$0.1862 - $0.101

Stock Levels
16 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24
  • Threaded Height
    9.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 21.9 mm | 0.862 in; Red; LDPE - PIR

12107

Price Range
$0.8635 - $0.4688

Stock Levels
707 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    21.9 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 34.0 mm | 1.339 in; Red; LDPE - PIR

12122

Price Range
$1.5106 - $0.8199

Stock Levels
4716 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    34.0 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    2.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 27.2 mm | 1.071 in; Red; LDPE - PIR

12110

Price Range
$0.3755 - $0.2038

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    27.2 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 19.7 mm | 0.776 in; Red; LDPE - PIR

12106

Price Range
$0.8165 - $0.4433

Stock Levels
419 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    19.7 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 38.8 mm | 1.528 in; Red; LDPE - PIR

12123

Price Range
$1.8058 - $0.9802

Stock Levels
590 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.8 mm
  • Overall Height
    16.0 mm
  • Pitch/TPI
    2.0 mm
Quick Fit Threaded Cap - M16 ; Threaded Height - 7.5 mm | 0.295 in Overall Diameter - 18.0 mm | 0.709 in; LDPE; Red

464150

Price Range
$0.1623 - $0.0881

Stock Levels
3018 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    7.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 28.3 mm | 1.114 in; Red; LDPE - PIR

12111

Price Range
$0.2858 - $0.0747

Stock Levels
200 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    28.3 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 14.0 mm | 0.551 in; Red; LDPE - PIR

12103

Price Range
$0.6972 - $0.3784

Stock Levels
602 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    14.0 mm
  • Overall Height
    12.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 26.2 mm | 1.031 in; Red; LDPE - PIR

12109

Price Range
$1.2405 - $0.6734

Stock Levels
325 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    26.2 mm
  • Overall Height
    14.0 mm
  • Pitch/TPI
    1.5 mm