Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2821 - $0.5197 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
HDPE
|
M30
|
0.591 in
15.0 mm
|
||
| $0.2347 - $0.4322 | Request the lead time here |
0.472 in
12.0 mm
|
Yellow
|
HDPE
|
M8
|
0.394 in
10.0 mm
|
||
| $0.3466 - $0.6385 | Request the lead time here |
1.654 in
42.0 mm
|
Yellow
|
HDPE
|
M36
|
0.669 in
17.0 mm
|
||
| $0.5095 - $0.9387 | Request the lead time here |
1.732 in
44.0 mm
|
Yellow
|
HDPE
|
M38
|
0.669 in
17.0 mm
|
||
| $0.9854 - $1.8152 | Request the lead time here |
1.339 in
34.0 mm
|
Yellow
|
HDPE
|
M27
|
0.591 in
15.0 mm
|
||
| $0.8201 - $1.5108 | Request the lead time here |
1.22 in
31.0 mm
|
Yellow
|
HDPE
|
M25
|
0.531 in
13.5 mm
|
||
| $0.4555 - $0.8391 | Request the lead time here |
2.283 in
58.0 mm
|
Yellow
|
HDPE
|
M52
|
0.748 in
19.0 mm
|
||
| $0.3963 - $0.7302 | Request the lead time here |
1.819 in
46.2 mm
|
Yellow
|
HDPE
|
M40
|
0.657 in
16.7 mm
|
||
| $2.3176 - $4.2692 | Request the lead time here |
2.244 in
57.0 mm
|
Yellow
|
HDPE
|
M50
|
0.728 in
18.5 mm
|
||
| $0.8275 - $1.5243 | Request the lead time here |
1.535 in
39.0 mm
|
Yellow
|
HDPE
|
M32
|
0.591 in
15.0 mm
|
||
| $0.4202 - $0.7741 | Request the lead time here |
1.89 in
48.0 mm
|
Yellow
|
HDPE
|
M42
|
0.65 in
16.5 mm
|
||
| $0.1981 - $0.3651 | Request the lead time here |
0.689 in
17.5 mm
|
Yellow
|
HDPE
|
M12
|
0.492 in
12.5 mm
|
||
| $0.4446 - $0.819 | 725 In stock |
2.008 in
51.0 mm
|
Yellow
|
HDPE
|
M45
|
0.65 in
16.5 mm
|
||
| $0.6758 - $1.2451 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
HDPE
|
M30
|
1.24 in
31.5 mm
|
||
| $0.7969 - $1.4679 | Request the lead time here |
2.047 in
52.0 mm
|
Yellow
|
HDPE
|
M45
|
0.709 in
18.0 mm
|
||
| $0.4074 - $0.7505 | Request the lead time here |
0.591 in
15.0 mm
|
Yellow
|
HDPE
|
M10
|
0.472 in
12.0 mm
|
||
| $0.2233 - $0.4114 | Request the lead time here |
1.102 in
28.0 mm
|
Yellow
|
HDPE
|
M22
|
0.551 in
14.0 mm
|
||
| $0.2438 - $0.449 | Request the lead time here |
0.965 in
24.5 mm
|
Yellow
|
HDPE
|
M18
|
0.512 in
13.0 mm
|
||
| $0.6037 - $0.6689 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
HDPE
|
M30
|
0.591 in
15.0 mm
|
||
| $0.3406 - $0.6275 | Request the lead time here |
1.024 in
26.0 mm
|
Yellow
|
HDPE
|
M20
|
0.531 in
13.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue