Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1151 - $0.212 | 1400 In stock |
1.122 in
28.5 mm
|
Red
|
LDPE
|
M26
|
0.551 in
14.0 mm
|
||
| $0.8199 - $1.5106 | 4716 In stock |
1.339 in
34.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.0998 - $0.184 | 8 In stock |
1.26 in
32.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.0706 - $0.1303 | 7 In stock |
0.551 in
14.0 mm
|
Red
|
LDPE
|
M12
|
0.472 in
12.0 mm
|
||
| $0.0697 - $0.1285 | Request the lead time here |
|
Red
|
LDPE
|
M8
|
|
||
| $0.0647 - $0.1193 | Request the lead time here |
|
Red
|
LDPE
|
M10
|
|
||
| $0.0792 - $0.1457 | Request the lead time here |
0.63 in
16.0 mm
|
Red
|
LDPE
|
M14
|
10423318 NaN
10423318 NaN
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue