Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Special Offer | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2775 - $0.511 | 21050 In stock |
|
Red
|
LDPE
|
|
|
0.866 in
22.0 mm
|
||
| 601 | $0.2345 - $0.4322 | 6909 In stock |
|
Red
|
LDPE
|
|
|
0.531 in
13.5 mm
|
|
| $0.3423 - $0.6308 | 29529 In stock |
|
Red
|
LDPE
|
|
|
1.024 in
26.0 mm
|
||
| $0.2865 - $0.5279 | 36511 In stock |
|
Red
|
LDPE
|
|
|
0.579 in
14.7 mm
|
||
| $0.3575 - $0.6586 | 4540 In stock |
|
Red
|
LDPE
|
|
|
0.559 in
14.2 mm
|
||
| $0.2246 - $0.414 | 8468 In stock |
|
Red
|
LDPE
|
|
|
0.791 in
20.1 mm
|
||
| $0.0419 - $0.0771 | 68613 In stock |
0.571 in
14.5 mm
|
Red
|
LDPE - PIR
|
|
|
0.531 in
13.5 mm
|
||
| 11041 | $0.0711 - $0.1311 | 4332 In stock |
0.65 in
16.5 mm
|
Red
|
LDPE - PIR
|
|
|
0.531 in
13.5 mm
|
|
| $0.1016 - $0.1871 | 27 In stock |
0.996 in
25.3 mm
|
Red
|
LDPE - PIR
|
|
|
0.787 in
20.0 mm
|
||
| $0.1604 - $0.2955 | 14115 In stock |
1.531 in
38.9 mm
|
Red
|
LDPE - PIR
|
|
|
0.854 in
21.7 mm
|
||
| $0.8252 - $1.5202 | 682 In stock |
1.433 in
36.4 mm
|
Red
|
LDPE - PIR
|
|
|
0.874 in
22.2 mm
|
||
| $0.5534 - $1.0196 | 265 In stock |
1.764 in
44.8 mm
|
Red
|
LDPE - PIR
|
|
|
0.866 in
22.0 mm
|
||
| $0.4669 - $0.5174 | 14076 In stock |
1.472 in
37.4 mm
|
Red
|
LDPE - PIR
|
|
|
0.965 in
24.5 mm
|
||
| $0.2809 - $0.5176 | 44757 In stock |
0.524 in
13.3 mm
|
Red
|
LDPE - PIR
|
|
|
0.508 in
12.9 mm
|
||
| $0.0666 - $0.1228 | 62678 In stock |
0.433 in
11.0 mm
|
Red
|
LDPE - PIR
|
|
|
0.327 in
8.3 mm
|
||
| $0.1007 - $0.1854 | 17965 In stock |
0.98 in
24.9 mm
|
Red
|
LDPE - PIR
|
|
|
0.795 in
20.2 mm
|
||
| $0.1032 - $0.1145 | 14265 In stock |
1.087 in
27.6 mm
|
Red
|
LDPE - PIR
|
|
|
0.677 in
17.2 mm
|
||
| $0.6269 - $1.1551 | 5572 In stock |
1.98 in
50.3 mm
|
Red
|
LDPE - PIR
|
|
|
0.984 in
25.0 mm
|
||
| $0.1216 - $0.2241 | 1069 In stock |
1.157 in
29.4 mm
|
Red
|
LDPE - PIR
|
|
|
0.748 in
19.0 mm
|
||
| $0.0877 - $0.1616 | 27952 In stock |
0.854 in
21.7 mm
|
Red
|
LDPE - PIR
|
|
|
0.543 in
13.8 mm