Menu Search

Threaded Protection Plugs - BSP/Gas Threads

In stock

Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Thread Engagement Overall Diameter Compatible Thread Sizes (All) View
$0.1057 - $0.4043 5010 In stock
17.0 mm
$0.4449 - $0.8196 3404 In stock
32.3 mm
$0.3631 - $0.6689 3160 In stock
28.0 mm
10810 $0.6545 - $1.2059 578 In stock
39.8 mm
$1.6076 - $2.9615 351 In stock
73.7 mm
$0.2318 - $0.427 5996 In stock
18.8 mm
$0.2507 - $0.4616 8026 In stock
22.9 mm
$1.9456 - $3.584 Request the lead time here
105.0 mm
$0.1345 - $0.5138 21909 In stock
31.3 mm
$1.3211 - $2.4338 489 In stock
49.9 mm
$1.4014 - $2.5814 1272 In stock
55.2 mm
$0.3562 - $0.6563 3012 In stock
27.0 mm
$0.282 - $1.0773 1518 In stock
28.0 mm
$0.2199 - $0.4051 2760 In stock
16.4 mm
$0.2438 - $0.449 5017 In stock
21.0 mm
$0.4692 - $0.8644 1266 In stock
38.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 17.0 mm | 0.669 in

10097

Price Range
$0.4043 - $0.1057

Stock Levels
5010 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    17.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 32.3 mm | 1.272 in

10731

Price Range
$0.8196 - $0.4449

Stock Levels
3404 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    32.3 mm
  • Overall Height
    17.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 28.0 mm | 1.102 in

10590

Price Range
$0.6689 - $0.3631

Stock Levels
3160 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    28.0 mm
  • Overall Height
    17.3 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 39.8 mm | 1.567 in

10810

Price Range
$1.2059 - $0.6545

Stock Levels
578 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    39.8 mm
  • Overall Height
    16.9 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 73.7 mm | 2.902 in

10496

Price Range
$2.9615 - $1.6076

Stock Levels
351 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    73.7 mm
  • Overall Height
    17.5 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 18.8 mm | 0.74 in

10588

Price Range
$0.427 - $0.2318

Stock Levels
5996 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    18.8 mm
  • Overall Height
    12.8 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 22.9 mm | 0.902 in

10996

Price Range
$0.4616 - $0.2507

Stock Levels
8026 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    22.9 mm
  • Overall Height
    12.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 105.0 mm | 4.134 in

10319

Price Range
$3.584 - $1.9456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    105.0 mm
  • Overall Height
    16.5 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 31.3 mm | 1.232 in

10511

Price Range
$0.5138 - $0.1345

Stock Levels
21909 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    31.3 mm
  • Overall Height
    18.4 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 49.9 mm | 1.965 in

10459

Price Range
$2.4338 - $1.3211

Stock Levels
489 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    49.9 mm
  • Overall Height
    20.9 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 55.2 mm | 2.173 in

11242

Price Range
$2.5814 - $1.4014

Stock Levels
1272 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    55.2 mm
  • Overall Height
    16.9 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 27.0 mm | 1.063 in

10099

Price Range
$0.6563 - $0.3562

Stock Levels
3012 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    27.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 28.0 mm | 1.102 in

10548

Price Range
$1.0773 - $0.282

Stock Levels
1518 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    28.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 16.4 mm | 0.646 in

10651

Price Range
$0.4051 - $0.2199

Stock Levels
2760 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    16.4 mm
  • Overall Height
    10.5 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 21.0 mm | 0.827 in

10098

Price Range
$0.449 - $0.2438

Stock Levels
5017 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    21.0 mm
BSP ThreadsGas Threads Threaded Protection Plug Overall Diameter - 38.0 mm | 1.496 in

11429

Price Range
$0.8644 - $0.4692

Stock Levels
1266 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    38.0 mm
  • Overall Height
    18.1 mm