Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
$0.1734 - $0.3195 | Request the lead time here |
NPT Threads
|
0.560 in
14.2 mm
|
Natural
|
Nylon
|
1/8 in
|
||
$0.1794 - $0.1987 | 92 In stock |
NPT Threads
|
0.281 in
7.1 mm
|
Blue
|
HDPE
|
1/8
|
||
$0.1094 - $0.2015 | Request the lead time here |
NPT Threads
|
0.560 in
14.2 mm
|
Black
|
HDPE
|
1/8 in
|
||
$0.3837 - $0.7069 | Request the lead time here |
NPT Threads
|
1.310 in
33.3 mm
|
Black
|
HDPE
|
3/4 in
|
||
$0.4409 - $0.4885 | Request the lead time here |
NPT Threads
|
0.937 in
23.8 mm
|
Blue
|
HDPE
|
1-1/4-11-1/2
|
||
$0.5956 - $0.66 | Request the lead time here |
NPT Threads
|
1.250 in
31.8 mm
|
Blue
|
HDPE
|
2-11-1/2
|
||
$0.4497 - $0.8284 | Request the lead time here |
NPT Threads
|
1.310 in
33.3 mm
|
Natural
|
Nylon
|
3/4 in
|
||
$0.1346 - $0.248 | Request the lead time here |
NPT Threads
|
0.850 in
21.6 mm
|
Black
|
HDPE
|
3/8 in
|
||
$0.3386 - $0.3751 | Request the lead time here |
NPT Threads
|
1.299 in
33.0 mm
|
Red
|
HDPE
|
3/4
|
||
$0.5017 - $0.5559 | 5 In stock |
NPT Threads
|
1.567 in
39.8 mm
|
Red
|
HDPE
|
1-11-1/2
|
||
$0.203 - $0.225 | 6 In stock |
NPT Threads
|
0.902 in
22.9 mm
|
Red
|
HDPE
|
3/8-18
|
||
$0.1798 - $0.1992 | Request the lead time here |
NPT Threads
|
0.724 in
18.4 mm
|
Red
|
HDPE
|
1/4-18
|
||
$0.1936 - $0.2145 | 5 In stock |
NPT Threads
|
1.122 in
28.5 mm
|
Red
|
HDPE
|
1/2-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue