Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$0.4548 - $0.8377 2838 In stock
28.8 mm
Red
LDPE - PIR
$0.2529 - $0.4658 1737 In stock
17.4 mm
Red
LDPE - PIR
$0.1396 - $0.2571 31983 In stock
26.7 mm
Red
LDPE - PIR
$1.5979 - $2.9435 103 In stock
58.4 mm
Red
LDPE - PIR
$0.3708 - $0.6833 585 In stock
20.4 mm
Red
LDPE
9⁄16 in x 18
$0.7919 - $1.4588 3193 In stock
33.4 mm
Red
LDPE - PIR
10668 $0.4108 - $0.7568 2223 In stock
22.6 mm
Red
LDPE - PIR
$0.5531 - $1.0188 6497 In stock
27.0 mm
Red
LDPE - PIR
$0.2232 - $0.2472 45067 In stock
36.8 mm
Red
LDPE - PIR
$0.2785 - $0.5132 17 In stock
17.8 mm
Red
LDPE - PIR
$0.3666 - $0.6753 8254 In stock
28.0 mm
Red
LDPE
7/8 in x 14
$1.1467 - $2.1123 1617 In stock
39.3 mm
Red
LDPE - PIR
$0.2364 - $0.4355 29518 In stock
13.7 mm
Red
LDPE - PIR
$0.2029 - $0.7753 10068 In stock
17.2 mm
Red
LDPE
1/2 in x 20
$2.5847 - $4.7615 37 In stock
73.6 mm
Red
LDPE - PIR
$0.2885 - $0.5315 1618 In stock
17.2 mm
Red
LDPE
7⁄16 in x 20
$0.3135 - $0.5774 9 In stock
14.5 mm
Red
LDPE - PIR
$0.0869 - $0.1602 88017 In stock
18.5 mm
Red
LDPE - PIR
$0.1321 - $0.2434 31115 In stock
32.0 mm
Red
LDPE - PIR
$0.3402 - $0.6267 4113 In stock
24.1 mm
Red
LDPE
3/4 in x 16
  • of 5
UNF Threads Threaded Protection Plug UNF Threads

10326

Price Range
$0.8377 - $0.4548

Stock Levels
2838 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.8 mm
  • Overall Height
    18.5 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10763

Price Range
$0.4658 - $0.2529

Stock Levels
1737 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.4 mm
  • Overall Height
    16.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12827

Price Range
$0.2571 - $0.1396

Stock Levels
31983 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.7 mm
  • Overall Height
    18.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

11755

Price Range
$2.9435 - $1.5979

Stock Levels
103 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    58.4 mm
  • Overall Height
    22.5 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 9⁄16 in x 18 Threaded Fitting Plugs

110180

Price Range
$0.6833 - $0.3708

Stock Levels
585 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9⁄16 in x 18
  • Overall Diameter
    20.4 mm
  • Overall Height
    19.0 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

10460

Price Range
$1.4588 - $0.7919

Stock Levels
3193 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.4 mm
  • Overall Height
    18.4 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10668

Price Range
$0.7568 - $0.4108

Stock Levels
2223 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    22.6 mm
  • Overall Height
    15.4 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10575

Price Range
$1.0188 - $0.5531

Stock Levels
6497 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    27.0 mm
  • Overall Height
    18.7 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

11506

Price Range
$0.2472 - $0.2232

Stock Levels
45067 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    36.8 mm
  • Overall Height
    18.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12031

Price Range
$0.5132 - $0.2785

Stock Levels
17 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.8 mm
  • Overall Height
    12.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7/8 in x 14 Threaded Fitting Plugs

110183

Price Range
$0.6753 - $0.3666

Stock Levels
8254 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8 in x 14
  • Overall Diameter
    28.0 mm
  • Overall Height
    27.6 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

10671

Price Range
$2.1123 - $1.1467

Stock Levels
1617 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    39.3 mm
  • Overall Height
    18.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10692

Price Range
$0.4355 - $0.2364

Stock Levels
29518 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    13.7 mm
  • Overall Height
    14.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1/2 in x 20 Threaded Fitting Plugs

110179

Price Range
$0.7753 - $0.2029

Stock Levels
10068 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2 in x 20
  • Overall Diameter
    17.2 mm
  • Overall Height
    20.0 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

12040

Price Range
$4.7615 - $2.5847

Stock Levels
37 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    73.6 mm
  • Overall Height
    20.6 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7⁄16 in x 20 Threaded Fitting Plugs

110178

Price Range
$0.5315 - $0.2885

Stock Levels
1618 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7⁄16 in x 20
  • Overall Diameter
    17.2 mm
  • Overall Height
    20.5 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

10498

Price Range
$0.5774 - $0.3135

Stock Levels
9 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    14.5 mm
  • Overall Height
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10696

Price Range
$0.1602 - $0.0869

Stock Levels
88017 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    18.5 mm
  • Overall Height
    15.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12785

Price Range
$0.2434 - $0.1321

Stock Levels
31115 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    32.0 mm
  • Overall Height
    17.8 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/4 in x 16 Threaded Fitting Plugs

110182

Price Range
$0.6267 - $0.3402

Stock Levels
4113 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4 in x 16
  • Overall Diameter
    24.1 mm
  • Overall Height
    25.1 mm
  • Material
    LDPE