These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5083 - $0.5633 | 20 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.4892 - $0.5421 | 410 In stock |
1.610 in
40.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $1.2929 - $1.4325 | 10 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1707 - $0.1891 | 10 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.5531 - $1.0188 | 6497 In stock |
1.063 in
27.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2232 - $0.2472 | 45067 In stock |
1.449 in
36.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1396 - $0.2571 | 31983 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2029 - $0.7753 | 10068 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
1/2 in x 20
|
||
| $0.3666 - $0.6753 | 8254 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
|
7/8 in x 14
|
||
| $1.1467 - $2.1123 | 1617 In stock |
1.547 in
39.3 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1363 - $0.2512 | 28889 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.4252 - $0.7832 | 745 In stock |
0.854 in
21.7 mm
|
Red
|
|
LDPE
|
|
11/16 in x 12
|
||
| $0.3276 - $0.6035 | Request the lead time here |
0.815 in
20.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.234 - $0.431 | Request the lead time here |
0.744 in
18.9 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.677 - $1.2466 | 970 In stock |
1.61 in
40.9 mm
|
Red
|
|
LDPE
|
|
1- 5/16 in x 12
|
||
| $0.7919 - $1.4588 | 3193 In stock |
1.315 in
33.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| 10668 | $0.4108 - $0.7568 | 2223 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
|
| $0.4548 - $0.8377 | 2838 In stock |
1.134 in
28.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2529 - $0.4658 | 1737 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $1.3046 - $2.4033 | 777 In stock |
1.992 in
50.6 mm
|
Red
|
|
LDPE - PIR