Menu Search

Threaded Protection Plugs - Wide Flange

In stock

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
$0.3902 - $0.4325 760 In stock
21.6 mm
1/2-20
17.1 mm
$0.351 - $0.3889 10 In stock
19.6 mm
7/16-20
16.8 mm
$2.5018 - $2.7721 10 In stock
63.6 mm
1-7/8-12
29.0 mm
$1.5903 - $1.7622 10 In stock
43.7 mm
1-3/16-12
27.7 mm
$0.4286 - $0.475 10 In stock
23.2 mm
9/16-18
17.5 mm
$1.4162 - $1.5693 10 In stock
47.4 mm
1-5/16-12
27.4 mm
$0.7411 - $0.8212 10 In stock
28.7 mm
3/4-16
20.3 mm
$0.8031 - $0.89 10 In stock
32.6 mm
7/8-14
22.6 mm
$1.0942 - $1.2125 10 In stock
40.0 mm
1-1/16-12
25.4 mm
$1.6137 - $1.788 260 In stock
56.3 mm
1-5/8-12
29.5 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1/2-20 ; Fully Threaded

BLWF105A

Price Range
$0.4325 - $0.3902

Stock Levels
760 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 7/16-20 ; Fully Threaded

BLWF100A

Price Range
$0.3889 - $0.351

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-7/8-12 ; Fully Threaded

BLWF145A

Price Range
$2.7721 - $2.5018

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-3/16-12 ; Fully Threaded

BLWF130A

Price Range
$1.7622 - $1.5903

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 9/16-18 ; Fully Threaded

BLWF110A

Price Range
$0.475 - $0.4286

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-5/16-12 ; Fully Threaded

BLWF135A

Price Range
$1.5693 - $1.4162

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 3/4-16 ; Fully Threaded

BLWF115A

Price Range
$0.8212 - $0.7411

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plug - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 7/8-14 ; Fully Threaded

BLWF120A

Price Range
$0.89 - $0.8031

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-1/16-12 ; Fully Threaded

BLWF125A

Price Range
$1.2125 - $1.0942

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-5/8-12 ; Fully Threaded

BLWF140A

Price Range
$1.788 - $1.6137

Stock Levels
260 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    UNF Threads