Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Sealing Caps for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Distance Across Flats | Threaded Height | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 8 In stock |
1.063 in
27.0 mm
|
0.945 in
24.0 mm
|
0.591 in
15.0 mm
|
1/2
|
0.669 in
17.0 mm
|
|||
| 317 In stock |
2.795 in
71.0 mm
|
2.48 in
63.0 mm
|
0.669 in
17.0 mm
|
2
|
0.768 in
19.5 mm
|
|||
| 11 In stock |
1.614 in
41.0 mm
|
1.417 in
36.0 mm
|
0.669 in
17.0 mm
|
1
|
0.748 in
19.0 mm
|
|||
| Request the lead time here |
1.417 in
36.0 mm
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
7/8
|
0.669 in
17.0 mm
|
|||
| Request the lead time here |
3.543 in
90.0 mm
|
3.15 in
80.0 mm
|
0.669 in
17.0 mm
|
2-1/2
|
0.768 in
19.5 mm
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
1/8
|
0.512 in
13.0 mm
|
|||
| 17 In stock |
1.142 in
29.0 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
5/8
|
0.669 in
17.0 mm
|
|||
| 17 In stock |
0.689 in
17.5 mm
|
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
1/4
|
0.591 in
15.0 mm
|
|||
| 19 In stock |
3.15 in
80.0 mm
|
2.756 in
70.0 mm
|
0.669 in
17.0 mm
|
2-1/4
|
0.768 in
19.5 mm
|
|||
| Request the lead time here |
2.205 in
56.0 mm
|
1.969 in
50.0 mm
|
0.669 in
17.0 mm
|
1-1/2
|
0.768 in
19.5 mm
|
|||
| 17 In stock |
2.008 in
51.0 mm
|
1.772 in
45.0 mm
|
0.669 in
17.0 mm
|
1-1/4
|
0.748 in
19.0 mm
|
|||
| 15 In stock |
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
3/8
|
0.591 in
15.0 mm
|
|||
| 287 In stock |
1.26 in
32.0 mm
|
1.102 in
28.0 mm
|
0.591 in
15.0 mm
|
3/4
|
0.669 in
17.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue