Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
$137.3539 - $152.1927 Request the lead time here
13.5 mm
M12
1.5 mm
50.0 mm
$142.4929 - $157.8869 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
$132.2927 - $146.5846 Request the lead time here
5.7 mm
M6
9.5 mm
25.0 mm
$132.9156 - $147.2748 Request the lead time here
1.5 mm
M8
13.5 mm
12.0 mm
$140.4685 - $155.6437 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
$141.4029 - $156.6791 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
$122.5596 - $135.80 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
$119.1335 - $132.0039 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$120.7687 - $133.8157 Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
$138.7555 - $153.7457 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
$120.1457 - $133.1255 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$140.3128 - $155.4712 Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
$123.2603 - $136.5765 Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
$117.2647 - $129.9332 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
$123.9611 - $137.3531 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
$138.2883 - $153.228 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$136.8867 - $151.675 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
$135.0958 - $149.6907 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
$142.8823 - $158.3184 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
$121.6251 - $134.7647 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
  • of 3
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M12 ; Length Under Head - 12.0 mm | 0.472 in

1504990

Price Range
$152.1927 - $137.3539

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 12.0 mm | 0.472 in

1504992

Price Range
$157.8869 - $142.4929

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505005

Price Range
$146.5846 - $132.2927

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505011

Price Range
$147.2748 - $132.9156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 35.0 mm | 1.378 in

1505016

Price Range
$155.6437 - $140.4685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 12.0 mm | 0.472 in

1504983

Price Range
$156.6791 - $141.4029

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 25.0 mm | 0.984 in

1504994

Price Range
$135.80 - $122.5596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505003

Price Range
$132.0039 - $119.1335

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 14.7 mm | 0.579 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505009

Price Range
$133.8157 - $120.7687

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 50.0 mm | 1.969 in

1505017

Price Range
$153.7457 - $138.7555

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 25.0 mm | 0.984 in

1505021

Price Range
$133.1255 - $120.1457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 14.7 mm | 0.579 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505010

Price Range
$155.4712 - $140.3128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504997

Price Range
$136.5765 - $123.2603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505006

Price Range
$129.9332 - $117.2647

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 50.0 mm | 1.969 in

1505018

Price Range
$137.3531 - $123.9611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 35.0 mm | 1.378 in

1505023

Price Range
$153.228 - $138.2883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505007

Price Range
$151.675 - $136.8867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 25.0 mm | 0.984 in

1505020

Price Range
$149.6907 - $135.0958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 50.0 mm | 1.969 in

1505026

Price Range
$158.3184 - $142.8823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 12.0 mm | 0.472 in

1504991

Price Range
$134.7647 - $121.6251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel