Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
$115.6636 - $128.1591 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$117.2511 - $129.9182 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
$139.1743 - $154.2097 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
$137.2843 - $152.1156 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
$118.9899 - $131.8447 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
$135.7724 - $150.4403 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$143.2566 - $158.733 Request the lead time here
1.5 mm
M5
14.7 mm
25.0 mm
$134.7141 - $149.2677 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
$138.7207 - $153.7072 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
$130.1027 - $144.158 Request the lead time here
17.1 mm
M6
9.5 mm
12.0 mm
$117.5535 - $130.2532 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
$118.9899 - $131.8447 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
$135.2433 - $149.854 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
$116.6463 - $129.2481 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$117.2511 - $129.9182 Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
$134.7897 - $149.3514 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$114.6808 - $127.0701 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
$139.1743 - $154.2097 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
$134.4117 - $148.9326 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$134.4117 - $148.9326 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
  • of 3
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505003

Price Range
$128.1591 - $115.6636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 12.0 mm | 0.472 in

1504982

Price Range
$129.9182 - $117.2511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504989

Price Range
$154.2097 - $139.1743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 12.0 mm | 0.472 in

1504983

Price Range
$152.1156 - $137.2843

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 25.0 mm | 0.984 in

1504994

Price Range
$131.8447 - $118.9899

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 25.0 mm | 0.984 in

1505022

Price Range
$150.4403 - $135.7724

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 50.0 mm | 1.969 in

1505028

Price Range
$158.733 - $143.2566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 50.0 mm | 1.969 in

1505017

Price Range
$149.2677 - $134.7141

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 50.0 mm | 1.969 in

1505026

Price Range
$153.7072 - $138.7207

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505002

Price Range
$144.158 - $130.1027

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 35.0 mm | 1.378 in

1505015

Price Range
$130.2532 - $117.5535

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504988

Price Range
$131.8447 - $118.9899

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504996

Price Range
$149.854 - $135.2433

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 25.0 mm | 0.984 in

1505021

Price Range
$129.2481 - $116.6463

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 14.7 mm | 0.579 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505009

Price Range
$129.9182 - $117.2511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505004

Price Range
$149.3514 - $134.7897

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505012

Price Range
$127.0701 - $114.6808

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 50.0 mm | 1.969 in

1505019

Price Range
$154.2097 - $139.1743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504987

Price Range
$148.9326 - $134.4117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 25.0 mm | 0.984 in

1504993

Price Range
$148.9326 - $134.4117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel