Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Knob Style | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| $18.5319 - $20.5339 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled Nut
|
|
M6
|
0.63 in
16.0 mm
|
|
||
| $24.3717 - $27.0046 | Request the lead time here |
1.181 in
30.0 mm
|
Knurled Nut
|
|
M8
|
0.787 in
20.0 mm
|
|
||
| $44.1494 - $48.9191 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled Nut
|
|
M10
|
1.102 in
28.0 mm
|
|
||
| $27.2527 - $30.1969 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled Nut
|
|
M6
|
0.63 in
16.0 mm
|
|
||
| $58.5544 - $64.8803 | Request the lead time here |
1.575 in
40.0 mm
|
Knurled Nut
|
|
M12
|
1.26 in
32.0 mm
|
|
||
| $35.5064 - $39.3423 | Request the lead time here |
1.181 in
30.0 mm
|
Knurled Nut
|
|
M8
|
0.787 in
20.0 mm
|
|
||
| $22.3473 - $24.7615 | Request the lead time here |
0.787 in
20.0 mm
|
Knurled Nut
|
|
M5
|
0.551 in
14.0 mm
|
|
||
| $17.3639 - $19.2398 | Request the lead time here |
0.787 in
20.0 mm
|
Knurled Nut
|
|
M5
|
0.551 in
14.0 mm
|
|
||
| $28.8101 - $31.9225 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled Nut
|
|
M10
|
1.102 in
28.0 mm
|
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Knurled
|
|
Screw
|
0.63 in
16.0 mm
|
|
|||
| $9.748 - $10.8012 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled
|
|
Screw
|
0.472 in
12.0 mm
|
|
||
| $11.5674 - $12.8171 | Request the lead time here |
1.181 in
30.0 mm
|
Knurled
|
|
Screw
|
0.63 in
16.0 mm
|
|
||
| $3.2388 - $3.5888 | Request the lead time here |
0.472 in
12.0 mm
|
Knurled
|
|
Screw
|
0.236 in
6.0 mm
|
|
||
| $4.7041 - $5.2123 | Request the lead time here |
0.63 in
16.0 mm
|
Knurled
|
|
Screw
|
0.315 in
8.0 mm
|
|
||
| $6.4557 - $7.1532 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled
|
|
Screw
|
0.472 in
12.0 mm
|
|
||
| $15.7317 - $17.4313 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled
|
|
Screw
|
0.472 in
12.0 mm
|
|
||
| $24.3687 - $27.0013 | Request the lead time here |
1.181 in
30.0 mm
|
Knurled
|
|
Screw
|
0.63 in
16.0 mm
|
|
||
| $3.9558 - $4.3832 | Request the lead time here |
0.787 in
20.0 mm
|
Knurled
|
|
Screw
|
0.394 in
10.0 mm
|
|
||
| $3.4702 - $3.8451 | Request the lead time here |
0.472 in
12.0 mm
|
Knurled
|
|
Screw
|
0.236 in
6.0 mm
|
|
||
| $7.1066 - $7.8744 | Request the lead time here |
0.63 in
16.0 mm
|
Knurled
|
|
Screw
|
0.315 in
8.0 mm