Menu Search

Torque Hinges - Position Controlled

In stock

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Colour Mount Type Maximum Torque Body Material Overall Width View
$115.2488 - $127.6995 Request the lead time here
4.5 mm
67.0 mm
Black
2.5 Nm
55.0 mm
$34.4672 - $38.1908 Request the lead time here
3.3 mm
35.0 mm
Clear
0.3 Nm
30.0 mm
$127.9905 - $141.8178 Request the lead time here
4.5 mm
67.0 mm
Black
3.2 Nm
55.0 mm
$119.2032 - $132.0809 Request the lead time here
4.5 mm
67.0 mm
Black
1.8 Nm
55.0 mm
$39.9357 - $44.2501 Request the lead time here
3.3 mm
35.0 mm
Black
0.3 Nm
30.0 mm
$156.667 - $173.5923 8 In stock
4.5 mm
67.0 mm
Black
4.5 Nm
55.0 mm
$10.305 - $10.8473 Request the lead time here
57.0 mm
Black
52.0 mm
$1.1636 - $1.1636 Request the lead time here
10.3 mm
51.8 mm
Black
POM
57.0 mm
$10.9722 - $11.5497 Request the lead time here
57.0 mm
Black
1.1 Nm
52.0 mm
$15.0557 - $15.8481 Request the lead time here
57.0 mm
Black
1.1 Nm
52.0 mm
$9.952 - $11.0272 Request the lead time here
18.4 mm
60.0 mm
Natural
Zinc Alloy
35.4 mm
$11.0924 - $12.2908 Request the lead time here
6.3 mm
76.6 mm
Natural
Zinc Alloy
51.2 mm
$8.6671 - $9.6034 Request the lead time here
10.3 mm
60.0 mm
Black
Zinc Alloy
60.0 mm
Fixed Position Hinge - Overall Length - 67.0 mm | 2.638 in ; Overall Width - 55.0 mm | 2.165 in ; Overall Thickness - 9.5 mm | 0.374 in ; Anodised

497565

Price Range
$127.6995 - $115.2488

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.5 Nm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
Fixed Position Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 30.0 mm | 1.181 in ; Overall Thickness - 3.3 mm | 0.13 in ; Anodised

1334619

Price Range
$38.1908 - $34.4672

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.3 mm
  • Maximum Torque
    0.3 Nm
  • Overall Length
    35.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Clear
Fixed Position Hinge - Overall Length - 67.0 mm | 2.638 in ; Overall Width - 55.0 mm | 2.165 in ; Overall Thickness - 9.5 mm | 0.374 in ; Anodised

497566

Price Range
$141.8178 - $127.9905

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    3.2 Nm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
Fixed Position Hinge - Overall Length - 67.0 mm | 2.638 in ; Overall Width - 55.0 mm | 2.165 in ; Overall Thickness - 9.5 mm | 0.374 in ; Anodised

497564

Price Range
$132.0809 - $119.2032

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    1.8 Nm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
Fixed Position Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 30.0 mm | 1.181 in ; Overall Thickness - 3.3 mm | 0.13 in ; Anodised

1334620

Price Range
$44.2501 - $39.9357

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.3 mm
  • Maximum Torque
    0.3 Nm
  • Overall Length
    35.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Fixed Position Hinge - Overall Length - 67.0 mm | 2.638 in ; Overall Width - 55.0 mm | 2.165 in ; Overall Thickness - 9.5 mm | 0.374 in ; Anodised

497567

Price Range
$173.5923 - $156.667

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    4.5 Nm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Stainless Steel; Black

25992010E

Price Range
$10.8473 - $10.305

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    57.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Torque Hinge - 150 °; Overall Length - 51.8 mm | 2.039 in; Overall Width - 57.0 mm | 2.244 in; POM; Black

20034818

Price Range
$1.1636 - $1.1636

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.3 mm
  • Overall Length
    51.8 mm
  • Overall Width
    57.0 mm
  • Body Material
    POM
  • Colour
    Black
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Stainless Steel; Black

25992022E

Price Range
$11.5497 - $10.9722

Stock Levels
Request the lead time here
Attributes
  • Maximum Torque
    1.1 Nm
  • Overall Length
    57.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Stainless Steel; Black

25992032E

Price Range
$15.8481 - $15.0557

Stock Levels
Request the lead time here
Attributes
  • Maximum Torque
    1.1 Nm
  • Overall Length
    57.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Torque Hinge - 270 °; Overall Length - 60.0 mm | 2.362 in; Overall Width - 35.4 mm | 1.394 in; Zinc Alloy; Natural

20034788

Price Range
$11.0272 - $9.952

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    18.4 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.4 mm
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Torque Hinge - 360 °; Overall Length - 76.6 mm | 3.016 in; Overall Width - 51.2 mm | 2.016 in; Zinc Alloy; Natural

20034757

Price Range
$12.2908 - $11.0924

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.3 mm
  • Overall Length
    76.6 mm
  • Overall Width
    51.2 mm
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Torque Hinge - 180 °; Overall Length - 60.0 mm | 2.362 in; Overall Width - 60.0 mm | 2.362 in; Zinc Alloy; Black

20034931

Price Range
$9.6034 - $8.6671

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.3 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Zinc Alloy
  • Colour
    Black