Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
---|---|---|---|---|---|---|---|---|
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
270
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
15.82 Nmm
15.82 Nmm
|
||
$6.9044 - $7.6503 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.075 in
1.9 mm
|
12.3 mm
12.3 mm
|
989.00 Nmm
989.00 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
270
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
||
$20.7662 - $23.0097 | Request the lead time here |
4 in
101.6 mm
|
270
|
0.114 in
2.9 mm
|
17.5 mm
17.5 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
$29.4964 - $32.683 | Request the lead time here |
4 in
101.6 mm
|
270
|
0.126 in
3.2 mm
|
25.7 mm
25.7 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
$18.1097 - $20.0662 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.114 in
2.9 mm
|
21.8 mm
21.8 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
$4.5997 - $5.0966 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.039 in
1.0 mm
|
5.5 mm
5.5 mm
|
134.50 Nmm
134.50 Nmm
|
||
$11.3998 - $12.6314 | Request the lead time here |
3.5 in
88.9 mm
|
270
|
0.106 in
2.7 mm
|
17.9 mm
17.9 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
$29.4964 - $32.683 | Request the lead time here |
4 in
101.6 mm
|
270
|
0.126 in
3.2 mm
|
19.1 mm
19.1 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
$20.7662 - $23.0097 | Request the lead time here |
4 in
101.6 mm
|
360
|
0.114 in
2.9 mm
|
24.6 mm
24.6 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
70.60 Nmm
70.60 Nmm
|
||
$9.8616 - $10.927 | Request the lead time here |
3 in
76.2 mm
|
270
|
0.094 in
2.4 mm
|
14.7 mm
14.7 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
$9.8616 - $10.927 | Request the lead time here |
3 in
76.2 mm
|
360
|
0.094 in
2.4 mm
|
20.7 mm
20.7 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
$10.2191 - $11.3232 | Request the lead time here |
3.5 in
88.9 mm
|
90
|
0.106 in
2.7 mm
|
12.7 mm
12.7 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
$10.2191 - $11.3232 | Request the lead time here |
3.5 in
88.9 mm
|
180
|
0.106 in
2.7 mm
|
20.7 mm
20.7 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
$23.3767 - $25.9022 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.126 in
3.2 mm
|
16.9 mm
16.9 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
$26.1512 - $28.9764 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.134 in
3.4 mm
|
24.8 mm
24.8 mm
|
4519.00 Nmm
4519.00 Nmm
|
||
$11.3998 - $12.6314 | Request the lead time here |
3.5 in
88.9 mm
|
270
|
0.106 in
2.7 mm
|
17.9 mm
17.9 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
$29.4964 - $32.683 | Request the lead time here |
4 in
101.6 mm
|
270
|
0.126 in
3.2 mm
|
19.1 mm
19.1 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
$29.4964 - $32.683 | Request the lead time here |
4 in
101.6 mm
|
360
|
0.126 in
3.2 mm
|
27.5 mm
27.5 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue