Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$7.3937 - $8.1925 Request the lead time here
50.8 mm
270
1.6 mm
13.1 mm
582.00 Nmm
$6.6662 - $7.3864 Request the lead time here
50.8 mm
90
1.8 mm
9.1 mm
791.00 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
360
0.8 mm
6.4 mm
70.60 Nmm
$4.5321 - $5.0217 Request the lead time here
31.8 mm
180
0.9 mm
4.8 mm
113.00 Nmm
$4.3357 - $4.8041 Request the lead time here
9.5 mm
180
0.3 mm
1.7 mm
5.31 Nmm
$4.294 - $4.7579 Request the lead time here
12.7 mm
270
0.3 mm
2.8 mm
5.31 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
5.5 mm
92.70 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
10.51 Nmm
$4.4885 - $4.9734 Request the lead time here
31.8 mm
180
0.9 mm
7.1 mm
113.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
360
1.8 mm
13.9 mm
791.00 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
90
2.0 mm
10.3 mm
1102.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
270
1.9 mm
12.7 mm
989.00 Nmm
$4.4885 - $4.9734 Request the lead time here
31.8 mm
90
0.9 mm
4.8 mm
113.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
90
2.4 mm
11.5 mm
1808.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
270
1.8 mm
13.5 mm
791.00 Nmm
$7.3921 - $8.1907 Request the lead time here
63.5 mm
90
2.2 mm
10.7 mm
1356.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
180
1.9 mm
12.3 mm
989.00 Nmm
$6.8379 - $7.5766 Request the lead time here
50.8 mm
180
1.9 mm
10.7 mm
989.00 Nmm
  • of 18
Torsion Spring - 270 °; Outside Diameter: 19.9 mm | 0.783 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Left Hand

1217821

Price Range
$8.1925 - $7.3937

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 90 °; Outside Diameter: 15.1 mm | 0.594 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217826

Price Range
$7.3864 - $6.6662

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 360 °; Outside Diameter: 10.4 mm | 0.409 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217704

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 180 °; Outside Diameter: 7.7 mm | 0.303 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 113.00 Nmm, Wind Direction: Left Hand

1217719

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 180 °; Outside Diameter: 2.8 mm | 0.11 in, Leg Length from Hole Center: 9.5 mm | 0.374 in, Torque: 5.31 Nmm, Wind Direction: Left Hand

1217575

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.7 mm
Torsion Spring - 270 °; Outside Diameter: 4.3 mm | 0.169 in, Leg Length from Hole Center: 12.7 mm | 0.5 in, Torque: 5.31 Nmm, Wind Direction: Right Hand

1217582

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Right Hand

1217714

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 4.7 mm | 0.185 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 10.51 Nmm ; Wind Direction: Left Hand

1217601

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 11.4 mm | 0.449 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 113.00 Nmm, Wind Direction: Right Hand

1217722

Price Range
$4.9734 - $4.4885

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring - 360 °; Outside Diameter: 21.4 mm | 0.843 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217836

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 90 °; Outside Diameter: 17.2 mm | 0.677 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217849

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217843

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 90 °; Outside Diameter: 8.0 mm | 0.315 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 113.00 Nmm ; Wind Direction: Left Hand

1217717

Price Range
$4.9734 - $4.4885

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 90 °; Outside Diameter: 9.5 mm | 0.374 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 282.00 Nmm ; Wind Direction: Left Hand

1217765

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 19.7 mm | 0.776 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217873

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 270 °; Outside Diameter: 21.0 mm | 0.827 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217834

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 90 °; Outside Diameter: 18.2 mm | 0.717 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217862

Price Range
$8.1907 - $7.3921

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    10.7 mm
Torsion Spring - 90 °; Outside Diameter: 16.1 mm | 0.634 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217838

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 180 °; Outside Diameter: 19.7 mm | 0.776 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217842

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.3 mm
Torsion Spring - 180 °; Outside Diameter: 17.2 mm | 0.677 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217839

Price Range
$7.5766 - $6.8379

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    10.7 mm