Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
$6.7048 - $7.4291 Request the lead time here
50.8 mm
180
1.6 mm
9.1 mm
582.00 Nmm
$8.6301 - $9.5625 Request the lead time here
50.8 mm
90
2.0 mm
10.3 mm
1102.00 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.6 mm
3.6 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.4 mm
4.0 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.7 mm
5.2 mm
58.20 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
5.5 mm
92.70 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
360
1.1 mm
9.1 mm
226.00 Nmm
$6.6413 - $7.3587 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
270
1.3 mm
6.8 mm
328.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
270
1.4 mm
7.9 mm
370.00 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
270
1.5 mm
11.5 mm
475.00 Nmm
$7.3937 - $8.1925 Request the lead time here
50.8 mm
360
1.6 mm
13.1 mm
582.00 Nmm
$6.602 - $7.3153 Request the lead time here
50.8 mm
180
1.8 mm
13.1 mm
791.00 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
180
1.0 mm
8.7 mm
155.40 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
180
1.1 mm
5.5 mm
226.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
  • of 18
Torsion Spring - 270 °; Outside Diameter: 6.9 mm | 0.272 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 70.60 Nmm ; Wind Direction: Left Hand

1217699

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 180 °; Outside Diameter: 15.0 mm | 0.591 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 582.00 Nmm ; Wind Direction: Left Hand

1217815

Price Range
$7.4291 - $6.7048

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 90 °; Outside Diameter: 17.2 mm | 0.677 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 1102.00 Nmm ; Wind Direction: Right Hand

1217850

Price Range
$9.5625 - $8.6301

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 180 °; Outside Diameter: 5.7 mm | 0.224 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217671

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 180 °; Outside Diameter: 4.2 mm | 0.165 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217623

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 13.22 Nmm ; Wind Direction: Right Hand

1217614

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 8.4 mm | 0.331 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Right Hand

1217690

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Right Hand

1217714

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 13.9 mm | 0.547 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217764

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 90 °; Outside Diameter: 10.4 mm | 0.409 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217777

Price Range
$7.3587 - $6.6413

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 270 °; Outside Diameter: 11.2 mm | 0.441 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217783

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    6.8 mm
Torsion Spring - 270 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Right Hand

1217796

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 180 °; Outside Diameter: 17.3 mm | 0.681 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Right Hand

1217806

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217809

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 360 °; Outside Diameter: 20.3 mm | 0.799 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Right Hand

1217824

Price Range
$8.1925 - $7.3937

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 180 °; Outside Diameter: 20.6 mm | 0.811 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Left Hand

1217829

Price Range
$7.3153 - $6.602

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 180 °; Outside Diameter: 13.2 mm | 0.52 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Right Hand

1217746

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 180 °; Outside Diameter: 9.6 mm | 0.378 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217756

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 9.5 mm | 0.374 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217766

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 270 °; Outside Diameter: 10.6 mm | 0.417 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Left Hand

1217771

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm