Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.6 mm
5.5 mm
42.40 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
360
1.1 mm
9.1 mm
226.00 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
5.5 mm
92.70 Nmm
$4.4885 - $4.9734 Request the lead time here
31.8 mm
90
0.9 mm
4.8 mm
113.00 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
270
1.1 mm
5.9 mm
226.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
7.91 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.5 mm
4.0 mm
21.10 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
180
2.0 mm
11.5 mm
1102.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.4 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.4 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.0 mm
10.51 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
180
1.9 mm
12.3 mm
989.00 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
360
0.9 mm
7.9 mm
113.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
$4.294 - $4.7579 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.5 mm
4.0 mm
21.10 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
$8.0763 - $8.9488 Request the lead time here
50.8 mm
90
1.8 mm
9.1 mm
791.00 Nmm
  • of 18
Torsion Spring - 360 °; Outside Diameter: 8.2 mm | 0.323 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217679

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 13.9 mm | 0.547 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Left Hand

1217763

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Right Hand

1217714

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 8.0 mm | 0.315 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 113.00 Nmm ; Wind Direction: Left Hand

1217717

Price Range
$4.9734 - $4.4885

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 270 °; Outside Diameter: 9.7 mm | 0.382 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 226.00 Nmm ; Wind Direction: Right Hand

1217760

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 180 °; Outside Diameter: 3.4 mm | 0.134 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217587

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring - 90 °; Outside Diameter: 9.5 mm | 0.374 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 282.00 Nmm ; Wind Direction: Left Hand

1217765

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Right Hand

1217628

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 6.5 mm | 0.256 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Left Hand

1217643

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 180 °; Outside Diameter: 18.5 mm | 0.728 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 1102.00 Nmm ; Wind Direction: Right Hand

1217852

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 13.22 Nmm ; Wind Direction: Right Hand

1217616

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 13.22 Nmm ; Wind Direction: Left Hand

1217615

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 10.51 Nmm ; Wind Direction: Left Hand

1217603

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring - 180 °; Outside Diameter: 19.7 mm | 0.776 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 989.00 Nmm ; Wind Direction: Left Hand

1217841

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.3 mm
Torsion Spring - 360 °; Outside Diameter: 12.0 mm | 0.472 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 113.00 Nmm ; Wind Direction: Left Hand

1217727

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 90 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217585

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 90 °; Outside Diameter: 5.2 mm | 0.205 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 34.80 Nmm ; Wind Direction: Left Hand

1217657

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 6.5 mm | 0.256 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217644

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217627

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 90 °; Outside Diameter: 15.1 mm | 0.594 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 791.00 Nmm ; Wind Direction: Left Hand

1217825

Price Range
$8.9488 - $8.0763

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    9.1 mm